O-ring, Viton, 80FKM610 (Part Numbers)

O-ring, Viton, 80FKM610
  • Volume Discount
[Specifications]
・Material: FKM
・Hardness in Shore: 80
・I.D. d(mm): 2.6-305

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
18X2-80FKM610
20X5-80FKM610
38X4-80FKM610
55X2-80FKM610
14450971
14450997
14450998
14451411
449373
449375
449377
449384
449394
449395
449396
449401
449402
449404
449406
449407
449411
449412
449417
449421
449423
449427
449433
449434
449435
449436
449440
449442
449444
449446
449458
449463
449479
449481
449490
449492
449508
449519
449525
449530
449532
449540
449541
449543
449545
449548
449549
449551
449552
449553
449560
449567
449576
449580
449583
449584
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness
(mm)
Weight
(g)

6.72 €

3 Available 17 Days 1820.414

16.33 €

2 Available 17 Days 2053.067

17.91 €

1 Available 17 Days 3843.067

15.55 €

1 Available 12 Days 5521.18

13.45 €

1 Available 12 Days 4320.932

12.93 €

2 Available 17 Days 4020.87

15.55 €

2 Available 17 Days 5421.159

6.72 €

1 Available 17 Days 1730.932

6.22 €

4 Available 17 Days 2.61.70.064

6.22 €

4 Available 17 Days 310.021

6.22 €

1 Available 17 Days 410.026

6.22 €

1 Available 17 Days 620.166

6.72 €

3 Available 17 Days 7.651.780.155

6.72 €

1 Available 17 Days 820.207

6.72 €

1 Available 17 Days 82.50.34

6.72 €

1 Available 17 Days 92.50.353

6.72 €

1 Available 17 Days 930.559

6.72 €

1 Available 17 Days 9.251.780.181

6.72 €

1 Available 7 Days 1020.248

6.72 €

1 Available 12 Days 102.50.404

6.72 €

3 Available 17 Days 10.772.620.476

6.72 €

1 Available 12 Days 1120.269

6.72 €

1 Available 12 Days 1220.29

6.72 €

1 Available 17 Days 12.421.780.233

6.72 €

3 Available 17 Days 132.50.501

6.72 €

1 Available 12 Days 1420.331

6.72 €

3 Available 17 Days 152.50.566

6.72 €

3 Available 17 Days 1530.839

6.72 €

3 Available 17 Days 15.32.40.528

6.72 €

3 Available 17 Days 15.542.620.645

6.72 €

1 Available 17 Days 162.50.598

6.72 €

3 Available 17 Days 16.32.40.558

6.72 €

3 Available 17 Days 1720.393

6.72 €

3 Available 17 Days 17.122.620.701

8.17 €

1 Available 7 Days 19.231.034

8.17 €

3 Available 17 Days 2031.071

8.17 €

1 Available 17 Days 24.81.50.306

8.17 €

1 Available 12 Days 2520.559

9.15 €

1 Available 12 Days 2820.621

13.75 €

2 Available 17 Days 283.51.997

11.52 €

1 Available 17 Days 3431.724

12.93 €

1 Available 17 Days 3820.828

32.97 €

1 Available 12 Days 39.25.77.551

29.17 €

1 Available 12 Days 4256.082

14.57 €

1 Available 12 Days 4332.143

21.87 €

1 Available 17 Days 4544.058

15.03 €

1 Available 12 Days 4632.283

15.03 €

1 Available 12 Days 4832.376

15.03 €

1 Available 7 Days 5032.469

15.55 €

1 Available 12 Days 5232.562

31.08 €

1 Available 17 Days 5357.505

15.55 €

2 Available 17 Days 5432.655

15.55 €

2 Available 17 Days 54.232.665

39.63 €

1 Available 17 Days 54.25.710.073

16.37 €

1 Available 12 Days 6021.284

18.30 €

2 Available 17 Days 6433.121

19.35 €

1 Available 12 Days 7033.401

19.77 €

2 Available 17 Days 7421.573

19.77 €

1 Available 17 Days 752.72.932

19.77 €

1 Available 12 Days 7533.634

Loading...

Basic information

Temperature range (Min) -15 Temperature range (Max) 200 Hardness in Shore 80
Material FKM Customs tariff number 39269097

Tech Support