PTL-industry-gas Spring, 300 Newton (Part Numbers)

PTL-industry-gas Spring, 300 Newton
· convenience due to locking in compressed position
· simple installation thanks to end-position locking without separate locking element
· user-friendly, convenient operation thanks to simple release of the lock based on the ballpoint pen principle
· cost-effectiveness through maintenance-free operation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

814763 D1

Part Number
814763 D1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.28 €

1 17 Days

Loading...

  1. 1

Basic information

Customs tariff number 83024900 Weight(g) 907

This page is PTL-industry-gas Spring, 300 Newton, part number 814763 D1.
You can find the detail information about specifications and dimensions on part number 814763 D1.

Tech Support