Timing belts / RPP8, RPP14 / CR (Neoprene) / glass fibre / MEGADYNE (Part Numbers)

Timing belts / RPP8, RPP14 / CR (Neoprene) / glass fibre / MEGADYNE
[Specifications]
・Belt material: Rubber Belt
・Tension members: Glass cord
・Nominal width W (mm)(mm): 10-170
・Division(mm): 8, 14

Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1000-GLD8-25
1120-GLD8-19
1190-GLD14-37
1224-GLD8-12
1224-GLD8-15
1224-GLD8-36
1344-GLD14-20
1352-GLD8-12
1400-GLD14-19
1400-GLD14-20
15500041603000
15500041608500
15500227208500
15510175004000
15510175005500
15510175011500
15510175017000
15510296804000
15510296805500
15510296811500
15510296817000
1568-GLD14-20
1764-GLD14-20
1778-GLD14-20
1904-GLD8-85
1960-GLD14-20
2000-GLD8-36
20451970006
20451970008
20451970009
20451970010
20451970011
20451970019
20451970020
20451970021
20451970022
20451970023
20451970030
20451970032
20451970033
20451970034
20451970035
20451970039
20451970040
20451970041
20451970042
20451970043
20451970049
20451970055
20451970056
20451970058
20451970059
20451970065
20451970066
20451970067
20451970068
20451970069
20451970076
20451970079
20451970081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

103.27 €

1 12 Days 25840103500150

86.47 €

1 12 Days 19840103500114

384.12 €

1 12 Days 371440103500444

58.63 €

1 12 Days 1284010350084

72.02 €

1 12 Days 15840103500101

174.20 €

1 12 Days 36840103500236

217.85 €

1 12 Days 201440103500280

60.58 €

1 12 Days 1284010350089

171.18 €

1 12 Days 191440103500266

180.20 €

1 12 Days 201440103500280

65.23 €

1 12 Days 3084010390069

191.12 €

1 12 Days 85840103900194

704.05 €

1 12 Days 858401039001062

508.50 €

1 12 Days 201440103600707

710.75 €

1 12 Days 551440103600972

1,484.17 €

1 12 Days 11514401036002033

2,204.60 €

1 12 Days 17014401036003005

832.80 €

1 12 Days 4014401039001199

1,176.00 €

1 12 Days 5514401039001649

2,440.83 €

1 12 Days 11514401039003447

3,602.50 €

1 12 Days 17014401039005096

233.87 €

1 12 Days 201440103600317

257.33 €

1 12 Days 201440103600357

262.92 €

1 12 Days 201440103600360

601.10 €

1 12 Days 85840103600890

254.93 €

1 12 Days 201440103600396

260.80 €

1 12 Days 36840103900396

372.77 €

1 12 Days 401440103500390

524.45 €

1 12 Days 551440103500537

857.97 €

1 12 Days 851440103500829

1,115.60 €

1 12 Days 11514401035001122

1,652.07 €

1 12 Days 17014401035001659

383.67 €

1 12 Days 401440103500402

527.75 €

1 12 Days 551440103500552

864.57 €

1 12 Days 851440103500853

1,118.30 €

1 12 Days 11514401035001155

1,656.43 €

1 12 Days 17014401035001707

388.03 €

1 12 Days 401440103500441

530.50 €

1 12 Days 551440103500607

871.62 €

1 12 Days 851440103500937

1,122.67 €

1 12 Days 11514401035001268

1,664.62 €

1 12 Days 17014401035001875

393.50 €

1 12 Days 401440103500447

537.58 €

1 12 Days 551440103500614

883.07 €

1 12 Days 851440103500950

1,137.43 €

1 12 Days 11514401035001285

1,685.92 €

1 12 Days 17014401035001899

413.17 €

1 12 Days 401440103500481

565.38 €

1 12 Days 551440103500661

886.37 €

1 12 Days 8514401035001021.99994

1,194.15 €

1 12 Days 11514401035001382

1,771.57 €

1 12 Days 17014401035002043

415.32 €

1 12 Days 401440103500509

568.12 €

1 12 Days 551440103500700

890.15 €

1 12 Days 8514401035001082

1,199.07 €

1 12 Days 11514401035001463

1,778.72 €

1 12 Days 17014401035002163

419.73 €

1 12 Days 401440103500520

574.15 €

1 12 Days 551440103500715

900.00 €

1 12 Days 8514401035001106

Loading...

Basic information

Belt material Rubber Belt Temperature range (Min) -30 Temperature range (Max) 70
Tension members Glass cord

Tech Support