Timing belts / megalinear / open / T#, AT#, RPU#M, MTD#M / PUR / steel / MEGADYNE (Part Numbers)

Timing belts / megalinear / open / T#, AT#, RPU#M, MTD#M / PUR / steel / MEGADYNE
[Specifications]
・Belt material: Polyurethane Belt
・Tension members: Steel
・Nominal width W (mm)(mm): 10-100
・Division(mm): 5-14

Synchronous or timing belts are a type of tooth belt that consists of a toothed sprocket, or pulley, and belt teeth that transmit power using positive engagement. Exact shaft synchronization results from this engagement, eradicating speed loss and slippage that v-belts often experience. The belt teeth in timing/synchronous belts feature a shape that is trapezoidal, curvilinear, or modified curvilinear. The teeth fit into the sprocket’s matching grooves, which allows for positive power transmission at high and low speeds for high-torque operations. To provide the best results and prevent gradual wear and tear, timing belts must be able to resist corrosion and stretch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10 T5/1250 -V-
10 T5/1760 -V-
12 T5/10010 -V-
12 T5/10420 -V-
12 T5/11020 -V-
12 T5/1700 -V-
12 T5/8220 -V-
12 T5/8620 -V-
12 T10/2150 -V-
12 T10/3040 -V-
13,​5 T10/6630 NFT -V-
16 AT5/960 -V-
16 AT10/2530 -V-
16 AT10/3600 NFT -V-
16 T10/4600 -V-
16 T10/5090 -V-
20 AT5/2260 -V-
25 AT5/2005 -V-
25 AT5/3080 -V-
25 AT5/4000 -V-
25 AT10/13100 -V-
25 AT10/1710 -V-
25 AT10/2180 -V-
25 AT10/2210 -V-
25 AT10/2220 -V-
25 AT10/2620 -V-
25 AT10/4290 -V-
25 AT10/4500 -V-
25 AT10/4750 -V-
25 AT10/940 -V-
25 T5/1705 -V-
25 T5/1710 -V-
25 T5/2210 -V-
25 T5/2450 -V-
25 T5/2460 -V-
25 T5/3065 -V-
25 T5/3410 -V-
25 T5/3670 NFT -V-
25 T5/4660 NFTB -V-
25 T5/5260 -V-
25 T5/6400 -V-
25 T10/2650 NFT -V-
25 T10/3500 -V-
25 T10/3630 -V-
25 T10/4050 -V-
25 T10/4500 -V-
25 T10/5100 -V-
25 T10/5150 -V-
25 T10/5690 -V-
25 T10/6060 NFT -V-
25 T10/6080 -V-
25 T10/6270 -V-
25 T10/6530 -V-
25 T10/7000 -V-
25 T10/9010 -V-
30 AT10/1650 -V-
30 T5/1850 -V-
32 AT5/2590 -V-
32 AT5/2650 -V-
32 AT5/3000 -V-
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width W (mm)
(mm)
Division
(mm)
Customs tariff number Weight
(g)

12.77 €

1 12 Days 1054010390031

18.03 €

1 12 Days 1054010390044

129.77 €

1 12 Days 12539269097290

135.13 €

1 12 Days 12539269097302

142.90 €

1 12 Days 12539269097320

55.52 €

1 12 Days 1253926909749

106.60 €

1 12 Days 12539269097238

111.75 €

1 12 Days 12539269097250

40.87 €

1 12 Days 121039269097138

57.73 €

1 12 Days 121039269097195

144.78 €

1 12 Days 131040103900484

15.67 €

1 12 Days 1654010390046

57.65 €

1 12 Days 161040103900243

94.40 €

1 12 Days 161040103900263

87.40 €

1 12 Days 161040103900391

96.63 €

1 12 Days 161040103900433

67.63 €

1 12 Days 20540103900136

60.02 €

1 12 Days 25539269097150

291.37 €

1 12 Days 25539269097277

119.70 €

1 12 Days 25539269097300

342.57 €

1 12 Days 2510392690971965

144.70 €

1 12 Days 251039269097260

56.98 €

1 12 Days 251039269097327

57.82 €

1 12 Days 251039269097332

58.03 €

1 12 Days 251039269097333

68.53 €

1 12 Days 251039269097393

112.18 €

1 12 Days 251039269097644

117.65 €

1 12 Days 251039269097675

124.22 €

1 12 Days 251039269097713

24.53 €

1 12 Days 251039269097141

42.53 €

1 12 Days 25540103900107

42.68 €

1 12 Days 25540103900108

55.15 €

1 12 Days 25540103900139

61.15 €

1 12 Days 25540103900154

61.37 €

1 12 Days 25540103900155

76.45 €

1 12 Days 25540103900193

85.08 €

1 12 Days 25540103900215

105.33 €

1 12 Days 25540103900191

151.15 €

1 12 Days 25540103900261

131.23 €

1 12 Days 25540103900331

159.68 €

1 12 Days 25540103900403

66.43 €

1 12 Days 251040103900294

76.25 €

1 12 Days 251040103900466

79.12 €

1 12 Days 251040103900483

88.25 €

1 12 Days 251040103900539

98.02 €

1 12 Days 251040103900599

111.10 €

1 12 Days 251040103900678

112.18 €

1 12 Days 251040103900685

123.98 €

1 12 Days 251040103900757

151.83 €

1 12 Days 251040103900673

132.52 €

1 12 Days 251040103900809

136.63 €

1 12 Days 251040103900834

142.25 €

1 12 Days 251040103900868

152.55 €

1 12 Days 251040103900931

196.35 €

1 12 Days 2510401039001198

48.42 €

1 12 Days 301040103900314

75.63 €

1 12 Days 30540103900231

91.58 €

1 12 Days 32540103900249

93.70 €

1 12 Days 32540103900254.00002

106.08 €

1 12 Days 32540103900288

Loading...

Basic information

Belt material Polyurethane Belt Temperature range (Min) -25 Temperature range (Max) 80
Tension members Steel

Tech Support