Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5002002.5001004.5010230
![]() | Guide Shafts
| |||||||||||||||
![]() | ![]() | ![]() | Ball Cages
| |||||||||||||
![]() | ![]() | ![]() | ![]() | Guide Bushes
| ||||||||||||
![]() | Ball Cages Mini Range
| |||||||||||||||
![]() | ![]() | Guide Bushes Mini Range
| ||||||||||||||
![]() | Bellows
|
Part Number
|
---|
5002002.5001004.5010230 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of Bushings | Shaft type | Bushing type | Cage type | dw (mm) | L (mm) | C (N) | d1 (mm) | dB (mm) | L1 (mm) | L2 (mm) | f (shaft) (mm) | f (cage) (mm) | k (mm) | L3 (mm) | e (mm) | m (mm) | n (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.03 € | 1 | 12 Days | 1 | Guide Shaft | Open Guide Bush | Brass Ball Cage | 4 | 50 | 50 | 7 | 10 | 12 | 20 | 1.5 | 0 | 34 | 0 | 0 | 0 | 0 |
Loading...
Sales Operation | Set |
---|
This page is Ball guides assembled (Bushing / Cage / Shaft), part number 5002002.5001004.5010230.
You can find the detail information about specifications and dimensions on part number 5002002.5001004.5010230.
Configure
Basic Attributes
No. of Bushings
Shaft type
Bushing type
Cage type
dw(mm)
L(mm)
C(N)
d1(mm)
dB(mm)
L1(mm)
L2(mm)
f (shaft)(mm)
f (cage)(mm)
k(mm)
L3(mm)
e(mm)
m(mm)
n(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
5002002.5001003.5010230 |
5002002.5001004.5010004 |
5002002.5001004.5010005 |
5002002.5001005.5010004 |
5002002.5001005.5010005 |
5002002.5001005.5010006 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of Bushings | Shaft type | Bushing type | Cage type | dw (mm) | L (mm) | C (N) | d1 (mm) | dB (mm) | L1 (mm) | L2 (mm) | f (shaft) (mm) | f (cage) (mm) | k (mm) | L3 (mm) | e (mm) | m (mm) | n (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.28 € | 1 | 12 Days | 1 | Guide Shaft | Open Guide Bush | Brass Ball Cage | 4 | 50 | 30 | 7 | 10 | 12 | 12 | 1.5 | 0 | 18 | 0 | 0 | 0 | 0 | ||
69.20 € | 1 | 12 Days | 1 | Guide Shaft | Open Guide Bush | Brass Ball Cage | 4 | 60 | 50 | 7 | 10 | 12 | 20 | 1.5 | 0 | 34 | 0 | 0 | 0 | 0 | ||
71.85 € | 1 | 12 Days | 1 | Guide Shaft | Open Guide Bush | Brass Ball Cage | 4 | 80 | 50 | 7 | 10 | 12 | 20 | 1.5 | 0 | 34 | 0 | 0 | 0 | 0 | ||
74.54 € | 1 | 12 Days | 1 | Guide Shaft | Open Guide Bush | Brass Ball Cage | 4 | 60 | 75 | 7 | 10 | 12 | 30 | 1.5 | 0 | 54 | 0 | 0 | 0 | 0 | ||
77.18 € | 1 | 12 Days | 1 | Guide Shaft | Open Guide Bush | Brass Ball Cage | 4 | 80 | 75 | 7 | 10 | 12 | 30 | 1.5 | 0 | 54 | 0 | 0 | 0 | 0 | ||
83.91 € | 1 | 12 Days | 1 | Guide Shaft | Open Guide Bush | Brass Ball Cage | 4 | 100 | 75 | 7 | 10 | 12 | 30 | 1.5 | 0 | 54 | 0 | 0 | 0 | 0 |