Ball guides assembled (Bushing / Cage) (Part Numbers)

Ball guides assembled (Bushing / Cage)
Ball-bearing guides for linear and rotational movements without backlash for use in all technical areas where reliability and precision are required.
  • New Product

(i)Remark

  • All configurations are based on standard sizes and catalog dimensions to provide all suitable combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5002042.5001056

MARMOTION. High-Precision Rotary Stroke Bearings - Product Lineup

   Guide Shafts
N400  to DIN 9825
N421 with internal thread on press - in side
N423 with internal thread on guide side
N425 with internal thread on both sides
 Ball Cages
N500  Plastic
N501 Brass
N511 Brass with Circlip
Guide Bushes
N550  open
N552 closed with Stop Rings
N553 closed with Sealing Rings
N570 closed with Wiper Seals
   Ball Cages Mini Range
N502  Brass
  Guide Bushes Mini Range
N550  open
N552 closed with Stop Rings
   Bellows
N820  Chrome Leather

General Description

Recent decades have seen high-precision Mahr MarMotion rotary stroke bearings for linear and rotary motion extend their area of application from the pressing tool sector to include general mechanical engineering, precision mechanical and optical engineering and a wide range of specialized fields.
In the course of this development work, Mahr has devised computation formulae based on the company's long experience and supported by close cooperation with various technical colleges and universities. This expertise helps designers to optimize the rotary stroke bearing for a particular application. This results in excellent guiding accuracy, optimum reliability and long service life.
The rotary stroke bearings manufactured with great precision by Mahr mean that the user can be sure that components are interchangeable. The MarMotion high-precision rotary stroke bearing can therefore be considered an integral part of the mechanical and design elements. 

Features

The main features of the MarMotion high-precision rotary stroke bearings are as follows:

Maximum guiding accuracy

The MarMotion high-precision rotary stroke bearing offers high guiding accuracy for both linear and rotary movements. This is guaranteed by the micro-finished running faces of shafts and bushes, whose accuracy of form in terms of roundness and cylindricity lies within 1/3 of ISO tolerance class IT 3. The exclusive use of grade 5, sorting class P0 steel balls (DIN 5401 or ISO 3290) also contributes to the high degree of guiding accuracy.

Backlash-free guiding

There is no backlash whatsoever in the guide because the balls are preloaded under a tension of a few μm between the shaft and the bush. Optimum preloading is ensured in the factory by pairing the shaft, ball cage and bush. This simplifies the process of fitting the rotary stroke bearing.

Smooth running

The MarMotion high-precision rotary stroke bearing ensures both maximum guiding accuracy and very low friction.
A pure contact rolling motion of the balls on the micro-finished running faces ensures very low friction. The coefficient of friction lies between 0.001 and 0.008 and ensures smooth running.

High loading capacity and guiding rigidity

The dense arrangement of the balls and the high form and dimensional accuracy of the balls and bearing faces provide a large number of contact points, thereby ensuring uniform distribution of the load in the guide. The designer can make optimum use of the available space. The functional reliability of the guide is significantly increased.

Rapid movements, high acceleration

The low friction rolling action in the MarMotion high-precision rotary stroke bearing enables rapid movements and high acceleration. The low inertia forces of plastic cages make these particularly well suited for high-frequency linear and rotary movements.

Long service life

Careful selection and heat treatment of the materials used, coupled with top quality bearing faces, means that the MarMotion high-precision rotary stroke bearings are particularly resistant to abrasion.

Minimum maintenance

In most cases, a thin film of lubricant is sufficient for several months' continuous operation. The outlay required for maintenance during operation is minimal.

Interchangeability

All individual components are interchangeable. This is due to continuous quality control, the exclusive use of balls of sorting group P0, and the machining of shafts and bushes to a high standard of precision. This ensures problem-free continuous operation.

Special designs

The extensive range of MarMotion high-precision rotary stroke bearings offers appropriate solutions for many different applications. We can also manufacture special designs for particular applications and requirements on the basis of workpiece drawings. Using alternative materials can also open up new possibilities.
Part Number
5002042.5001056
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bushing type Cage type dw
(mm)
C
(N)
d1
(mm)
dB
(mm)
L1
(mm)
L2
(mm)
f (cage)
(mm)
k
(mm)
L3
(mm)
e
(mm)
m
(mm)
n
(mm)

163.26 €

1 12 Days Open Guide BushBrass Ball Cage32615040486311003100000

Loading...

  1. 1

Basic information

Sales Operation Set No. of Bushings 1 Shaft type No shaft
f (shaft)(mm) 0

This page is Ball guides assembled (Bushing / Cage), part number 5002042.5001056.
You can find the detail information about specifications and dimensions on part number 5002042.5001056.

Variation of this product

Part Number
5002003.5001003
5002003.5001004
5002003.5001005
5002042.5001160
5002042.5001161
5002042.5001162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bushing type Cage type dw
(mm)
C
(N)
d1
(mm)
dB
(mm)
L1
(mm)
L2
(mm)
f (cage)
(mm)
k
(mm)
L3
(mm)
e
(mm)
m
(mm)
n
(mm)

55.09 €

1 12 Days Open Guide BushBrass Ball Cage43071020120180000

55.85 €

1 12 Days Open Guide BushBrass Ball Cage45071020200340000

61.18 €

1 12 Days Open Guide BushBrass Ball Cage47571020300540000

156.37 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip323040404863564.81620000

160.14 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip324390404863754.82340000

167.89 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip325740404863954.83060000

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360