• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Ball guides assembled (Bushing / Cage) (Part Numbers)

Ball guides assembled (Bushing / Cage)
Ball-bearing guides for linear and rotational movements without backlash for use in all technical areas where reliability and precision are required.
  • New Product

(i)Remark

  • All configurations are based on standard sizes and catalog dimensions to provide all suitable combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MARMOTION. High-Precision Rotary Stroke Bearings - Product Lineup

   Guide Shafts
N400  to DIN 9825
N421 with internal thread on press - in side
N423 with internal thread on guide side
N425 with internal thread on both sides
 Ball Cages
N500  Plastic
N501 Brass
N511 Brass with Circlip
Guide Bushes
N550  open
N552 closed with Stop Rings
N553 closed with Sealing Rings
N570 closed with Wiper Seals
   Ball Cages Mini Range
N502  Brass
  Guide Bushes Mini Range
N550  open
N552 closed with Stop Rings
   Bellows
N820  Chrome Leather

General Description

Recent decades have seen high-precision Mahr MarMotion rotary stroke bearings for linear and rotary motion extend their area of application from the pressing tool sector to include general mechanical engineering, precision mechanical and optical engineering and a wide range of specialized fields.
In the course of this development work, Mahr has devised computation formulae based on the company's long experience and supported by close cooperation with various technical colleges and universities. This expertise helps designers to optimize the rotary stroke bearing for a particular application. This results in excellent guiding accuracy, optimum reliability and long service life.
The rotary stroke bearings manufactured with great precision by Mahr mean that the user can be sure that components are interchangeable. The MarMotion high-precision rotary stroke bearing can therefore be considered an integral part of the mechanical and design elements. 

Features

The main features of the MarMotion high-precision rotary stroke bearings are as follows:

Maximum guiding accuracy

The MarMotion high-precision rotary stroke bearing offers high guiding accuracy for both linear and rotary movements. This is guaranteed by the micro-finished running faces of shafts and bushes, whose accuracy of form in terms of roundness and cylindricity lies within 1/3 of ISO tolerance class IT 3. The exclusive use of grade 5, sorting class P0 steel balls (DIN 5401 or ISO 3290) also contributes to the high degree of guiding accuracy.

Backlash-free guiding

There is no backlash whatsoever in the guide because the balls are preloaded under a tension of a few μm between the shaft and the bush. Optimum preloading is ensured in the factory by pairing the shaft, ball cage and bush. This simplifies the process of fitting the rotary stroke bearing.

Smooth running

The MarMotion high-precision rotary stroke bearing ensures both maximum guiding accuracy and very low friction.
A pure contact rolling motion of the balls on the micro-finished running faces ensures very low friction. The coefficient of friction lies between 0.001 and 0.008 and ensures smooth running.

High loading capacity and guiding rigidity

The dense arrangement of the balls and the high form and dimensional accuracy of the balls and bearing faces provide a large number of contact points, thereby ensuring uniform distribution of the load in the guide. The designer can make optimum use of the available space. The functional reliability of the guide is significantly increased.

Rapid movements, high acceleration

The low friction rolling action in the MarMotion high-precision rotary stroke bearing enables rapid movements and high acceleration. The low inertia forces of plastic cages make these particularly well suited for high-frequency linear and rotary movements.

Long service life

Careful selection and heat treatment of the materials used, coupled with top quality bearing faces, means that the MarMotion high-precision rotary stroke bearings are particularly resistant to abrasion.

Minimum maintenance

In most cases, a thin film of lubricant is sufficient for several months' continuous operation. The outlay required for maintenance during operation is minimal.

Interchangeability

All individual components are interchangeable. This is due to continuous quality control, the exclusive use of balls of sorting group P0, and the machining of shafts and bushes to a high standard of precision. This ensures problem-free continuous operation.

Special designs

The extensive range of MarMotion high-precision rotary stroke bearings offers appropriate solutions for many different applications. We can also manufacture special designs for particular applications and requirements on the basis of workpiece drawings. Using alternative materials can also open up new possibilities.
Part Number
5002002.5001003
5002002.5001004
5002002.5001005
5002003.5001003
5002003.5001004
5002003.5001005
5002004.5001006
5002004.5001007
5002004.5001008
5002005.5001006
5002005.5001007
5002005.5001008
5002006.5001009
5002006.5001010
5002006.5001011
5002006.5001012
5002006.5001013
5002007.5001009
5002007.5001010
5002007.5001011
5002007.5001012
5002007.5001013
5002008.5001014
5002008.5001015
5002008.5001016
5002009.5001014
5002009.5001015
5002009.5001016
5002010.5000021
5002010.5001017
5002010.5001018
5002010.5001019
5002010.5001020
5002010.5001115
5002010.5001116
5002010.5001117
5002011.5000021
5002011.5001017
5002011.5001018
5002011.5001019
5002011.5001020
5002011.5001115
5002011.5001116
5002011.5001117
5002012.5001021
5002012.5001022
5002013.5001021
5002013.5001022
5002014.5001023
5002014.5001024
5002015.5001023
5002015.5001024
5002016.5001025
5002016.5001026
5002016.5001027
5002016.5001028
5002016.5001120
5002016.5001121
5002016.5001122
5002017.5001025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bushing type Cage type dw
(mm)
C
(N)
d1
(mm)
dB
(mm)
L1
(mm)
L2
(mm)
f (cage)
(mm)
k
(mm)
L3
(mm)
e
(mm)
m
(mm)
n
(mm)

49.71 €

1 12 Days Open Guide BushBrass Ball Cage43071012120180000

50.46 €

1 12 Days Open Guide BushBrass Ball Cage45071012200340000

55.80 €

1 12 Days Open Guide BushBrass Ball Cage47571012300540000

55.09 €

1 12 Days Open Guide BushBrass Ball Cage43071020120180000

55.85 €

1 12 Days Open Guide BushBrass Ball Cage45071020200340000

61.18 €

1 12 Days Open Guide BushBrass Ball Cage47571020300540000

53.42 €

1 12 Days Open Guide BushBrass Ball Cage672101416160260000

55.25 €

1 12 Days Open Guide BushBrass Ball Cage6110101416250420000

58.69 €

1 12 Days Open Guide BushBrass Ball Cage6180101416400720000

61.45 €

1 12 Days Open Guide BushBrass Ball Cage672101425160260000

63.28 €

1 12 Days Open Guide BushBrass Ball Cage6110101425250420000

66.72 €

1 12 Days Open Guide BushBrass Ball Cage6180101425400720000

58.80 €

1 12 Days Open Guide BushBrass Ball Cage8150131820200300000

60.63 €

1 12 Days Open Guide BushBrass Ball Cage8190131820250360000

61.34 €

1 12 Days Open Guide BushBrass Ball Cage8225131820300460000

63.11 €

1 12 Days Open Guide BushBrass Ball Cage8300131820400640000

60.63 €

1 12 Days Open Guide BushBrass Ball Cage8220131820200300000

70.71 €

1 12 Days Open Guide BushBrass Ball Cage8150131830200300000

72.54 €

1 12 Days Open Guide BushBrass Ball Cage8190131830250360000

73.25 €

1 12 Days Open Guide BushBrass Ball Cage8225131830300460000

75.02 €

1 12 Days Open Guide BushBrass Ball Cage8300131830400640000

72.54 €

1 12 Days Open Guide BushBrass Ball Cage8220131830200300000

65.58 €

1 12 Days Open Guide BushBrass Ball Cage10310152025280460000

72.11 €

1 12 Days Open Guide BushBrass Ball Cage10440152025400700000

80.29 €

1 12 Days Open Guide BushBrass Ball Cage10550152025500900000

76.42 €

1 12 Days Open Guide BushBrass Ball Cage10310152036280460000

82.94 €

1 12 Days Open Guide BushBrass Ball Cage10440152036400700000

91.12 €

1 12 Days Open Guide BushBrass Ball Cage10550152036500900000

50.94 €

1 12 Days Open Guide BushPlastic Ball Cage12290172225210360000

64.94 €

1 12 Days Open Guide BushBrass Ball Cage12260172225200340000

66.45 €

1 12 Days Open Guide BushBrass Ball Cage12365172225280500000

72.97 €

1 12 Days Open Guide BushBrass Ball Cage12520172225400780000

81.15 €

1 12 Days Open Guide BushBrass Ball Cage126501722255001000000

77.00 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip12580172225362.5800000

95.26 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip12790172225482.51100000

101.98 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip121010172225602.51400000

63.65 €

1 12 Days Open Guide BushPlastic Ball Cage12290172236210360000

77.86 €

1 12 Days Open Guide BushBrass Ball Cage12260172236200340000

79.37 €

1 12 Days Open Guide BushBrass Ball Cage12365172236280500000

85.89 €

1 12 Days Open Guide BushBrass Ball Cage12520172236400780000

94.08 €

1 12 Days Open Guide BushBrass Ball Cage126501722365001000000

89.92 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip12580172236362.5800000

108.18 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip12790172236482.51100000

114.91 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip121010172236602.51400000

78.78 €

1 12 Days Open Guide BushBrass Ball Cage14580202533340600000

83.15 €

1 12 Days Open Guide BushBrass Ball Cage14910202533480900000

88.74 €

1 12 Days Open Guide BushBrass Ball Cage14580202544340600000

93.11 €

1 12 Days Open Guide BushBrass Ball Cage14910202544480900000

82.60 €

1 12 Days Open Guide BushBrass Ball Cage15645212533340600000

86.97 €

1 12 Days Open Guide BushBrass Ball Cage15910212533480900000

88.74 €

1 12 Days Open Guide BushBrass Ball Cage15645212544340600000

93.11 €

1 12 Days Open Guide BushBrass Ball Cage15910212544480900000

70.43 €

1 12 Days Open Guide BushBrass Ball Cage16525222825250400000

73.45 €

1 12 Days Open Guide BushBrass Ball Cage16715222825340600000

77.82 €

1 12 Days Open Guide BushBrass Ball Cage161025222825480900000

83.35 €

1 12 Days Open Guide BushBrass Ball Cage1613252228256301240000

82.17 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip16750222825342.8700000

86.91 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip161180222825482.81100000

92.78 €

1 12 Days Open Guide BushBrass Ball Cage with Circlip161610222825632.81500000

75.77 €

1 12 Days Open Guide BushBrass Ball Cage16525222833250400000

Loading...

Basic information

Sales Operation Set No. of Bushings 1 Shaft type No shaft
f (shaft)(mm) 0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360