NAAMS Pin Retainer - L-Shaped, 3 or 4 Side or Face Holes, APR Series (Part Numbers - CAD Download)

NAAMS Pin Retainer - L-Shaped, 3 or 4 Side or Face Holes, APR Series
  • Volume Discount
NAAMS pin retainers are blocks made specifically for NAAMS locating pins. They retain the desired location of the pins during the automation process.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

APR271M

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
APR271M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Holes Location of Holes Material Surface Treatment Series/Thickness (T) Hole Type Hole Size Width (W) Dowel Hole

47.10 €

1 Available 8 Days 3 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)258MM (F7)

Loading...

  1. 1

Basic information

Standard or Configurable Standard

This page is NAAMS Pin Retainer - L-Shaped, 3 or 4 Side or Face Holes, APR Series, part number APR271M.
You can find the detail information about specifications and dimensions on part number APR271M.

Variation of this product

Part Number
APR013M
APR031M
APR032M
APR272M
APR273M
APR274M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Holes Location of Holes Material Surface Treatment Series/Thickness (T) Hole Type Hole Size Width (W) Dowel Hole

78.15 €

1 Available 12 Days 3 HolesSide Hole304 Stainless SteelNone25mm SeriesThrough HoleN11(for M10 Screw)258MM (H6)

73.04 €

1 Available 12 Days 4 HolesSide Hole304 Stainless SteelNone25mm SeriesThrough HoleN11(for M10 Screw)258MM (H6)

39.61 €

1 Available 8 Days 4 HolesSide HoleA-36 SteelBlack Oxide25mm SeriesTappedM10(M10x1.5)258MM (H6)

78.15 €

1 Available 12 Days 3 HolesSide Hole304 Stainless SteelNone20mm SeriesTappedM8(M8x1.25)258MM (F7)

50.87 €

1 Available 8 Days 4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)258MM (F7)

78.15 €

1 Available 12 Days 3 HolesSide Hole304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)258MM (F7)

Tech Support