Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
APR041M
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
APR041M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Holes | Location of Holes | Material | Surface Treatment | Series/Thickness (T) | Hole Type | Hole Size | Width (W) | Dowel Hole | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.15 € | 1 | Available | 8 Days | 4 Holes | Face Hole | 304 Stainless Steel | None | 25mm Series | Tapped | M10(M10x1.5) | 25 | 8MM (H6) |
Loading...
Standard or Configurable | Standard |
---|
This page is NAAMS Pin Retainer - L-Shaped, 3 or 4 Side or Face Holes, APR Series, part number APR041M.
You can find the detail information about specifications and dimensions on part number APR041M.
Configure
Basic Attributes
Number of Holes
Location of Holes
Material
Surface Treatment
Series/Thickness (T)
Hole Type
Hole Size
Width (W)
Dowel Hole
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
APR013M |
APR031M |
APR032M |
APR045M |
APR046M |
APR201M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of Holes | Location of Holes | Material | Surface Treatment | Series/Thickness (T) | Hole Type | Hole Size | Width (W) | Dowel Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.15 € | 1 | Available | 12 Days | 3 Holes | Side Hole | 304 Stainless Steel | None | 25mm Series | Through Hole | N11(for M10 Screw) | 25 | 8MM (H6) | |
73.04 € | 1 | Available | 12 Days | 4 Holes | Side Hole | 304 Stainless Steel | None | 25mm Series | Through Hole | N11(for M10 Screw) | 25 | 8MM (H6) | |
39.61 € | 1 | Available | 8 Days | 4 Holes | Side Hole | A-36 Steel | Black Oxide | 25mm Series | Tapped | M10(M10x1.5) | 25 | 8MM (H6) | |
42.38 € | 1 | Available | 8 Days | 4 Holes | Face Hole | A-36 Steel | Black Oxide | 20mm Series | Tapped | M8(M8x1.25) | 25 | 6MM (F7) | |
78.15 € | 1 | Available | 12 Days | 4 Holes | Face Hole | 304 Stainless Steel | None | 20mm Series | Tapped | M8(M8x1.25) | 25 | 6MM (F7) | |
47.10 € | 1 | Available | 12 Days | 4 Holes | Side Hole | A-36 Steel | Black Oxide | 20mm Series | Tapped | M8(M8x1.25) | 30 | 8MM (F7) |