Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
APR032M |
APR231M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Holes | Location of Holes | Material | Surface Treatment | Series/Thickness (T) | Hole Type | Hole Size | Width (W) | Dowel Hole | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.61 € | 1 | Available | 8 Days | 4 Holes | Side Hole | A-36 Steel | Black Oxide | 25mm Series | Tapped | M10(M10x1.5) | 25 | 8MM (H6) | |
50.87 € | 1 | Available | 12 Days | 4 Holes | Side Hole | A-36 Steel | Black Oxide | 25mm Series | Tapped | M10(M10x1.5) | 25 | 8MM (H6) |
Loading...
Standard or Configurable | Standard |
---|
Configure
Basic Attributes
Number of Holes
Location of Holes
Material
Surface Treatment
Series/Thickness (T)
Hole Type
Hole Size
Width (W)
Dowel Hole
Filter by CAD data type
Filter by standard shipping days
Optional Attributes