NAAMS Pin Retainer - L-Shaped, 3 or 4 Side or Face Holes, APR Series (Part Numbers - CAD Download)

NAAMS Pin Retainer - L-Shaped, 3 or 4 Side or Face Holes, APR Series
  • Volume Discount
NAAMS pin retainers are blocks made specifically for NAAMS locating pins. They retain the desired location of the pins during the automation process.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
APR201M
APR203M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Holes Location of Holes Material Surface Treatment Series/Thickness (T) Hole Type Hole Size Width (W) Dowel Hole

47.10 €

1 Available 12 Days 4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)308MM (F7)

47.10 €

1 Available 12 Days 4 HolesSide HoleA-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)308MM (F7)

Loading...

  1. 1

Basic information

Standard or Configurable Standard

Tech Support