NAAMS NC Blocks - L-Shaped, 3/4 Hole, ANL Series (ANL064)

NAAMS NC Blocks - L-Shaped, 3/4 Hole, ANL Series ANL064
  • Volume Discount

Product Details:

Manufacturer part number: ANL064

Brand: FREER

Price: 55.98

Delivery time: 12 Days


Technical Data:

Material: 4140 Alloy Steel

Coating: Black Oxide

Hole Selection: M10(M10x1.5)

A Dimension: 60

B Dimension: 69


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ANL064

[NAAMS] NC Block L-Shape - 3 Hole Type:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ANL064
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Coating Hole Selection A Dimension B Dimension W Dimension

55.98 €

1 Available 12 Days 4140 Alloy SteelBlack OxideM10(M10x1.5)606925

Loading...

  1. 1

Basic information

Shape L Shape No. of Holes 4 Holes

This page is NAAMS NC Blocks - L-Shaped, 3/4 Hole, ANL Series, part number ANL064.
You can find the detail information about specifications and dimensions on part number ANL064.

Variation of this product

Part Number
ANL065
ANL104
ANL105
ANL211
ANL212
ANL221
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Coating Hole Selection A Dimension B Dimension W Dimension

87.79 €

1 Available 12 Days 304 Stainless SteelNoneM10(M10x1.5)606925

61.23 €

1 Available 12 Days 4140 Alloy SteelBlack OxideM10(M10x1.5)1006925

87.79 €

1 Available 12 Days 304 Stainless SteelNoneM10(M10x1.5)1006925

60.46 €

1 Available 12 Days 4140 Alloy SteelBlack OxideM8(M8x1.25)606420

87.79 €

1 Available 12 Days 304 Stainless SteelNoneM8(M8x1.25)606420

55.98 €

1 Available 12 Days 4140 Alloy SteelBlack OxideN9(for M8 screw)60-20

Tech Support