Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Operating Pressure (Bar) | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Bowl | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Elastomers | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
272.17 € | 1 | 5 Days | 17 | L72C | -34 - 65 | 250 | 51 | Zinc | 24 | Zinc | 10 | -30 - 149 | Manual | Geolast® | 1/4" PTF | ||
193.47 € | 1 | 5 Days | 17 | L72C | -34 - 65 | - | 51 | Zinc | 24 | Zinc | 17 | -30 - 149 | None | Geolast® | G1/4 | ||
142.43 € | 1 | 5 Days | 10 | L72C | -34 - 50 | - | 51 | Zinc | 24 | Polycarbonate | 10 | -30 - 122 | None | Geolast® | G1/4 | ||
196.60 € | 1 | 5 Days | 10 | L72C | -34 - 50 | - | 51 | Zinc | 24 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | None | Geolast® | G1/4 | ||
195.31 € | 1 | 5 Days | 17 | L72C | -34 - 65 | - | 51 | Zinc | 24 | Zinc | 10 | -30 - 149 | Manual | Geolast® | G1/4 | ||
193.47 € | 1 | 5 Days | 17 | L72C | -34 - 65 | - | 51 | Zinc | 24 | Zinc | 17 | -30 - 149 | None | Geolast® | G3/8 | ||
142.43 € | 1 | 5 Days | 10 | L72C | -34 - 50 | - | 51 | Zinc | 24 | Polycarbonate | 10 | -30 - 122 | None | Geolast® | G3/8 | ||
297.41 € | 1 | 5 Days | 10 | L73C | -34 - 50 | - | - | Aluminium | 28 | Polycarbonate | 10 | -30 - 122 | None | Neoprene | 1/4" PTF | ||
188.97 € | 1 | 5 Days | 10 | L73C | -34 - 50 | - | - | Aluminium | 28 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | None | Neoprene | G1/4 | ||
272.59 € | 1 | 5 Days | 10 | L73C | -34 - 50 | - | - | Aluminium | 50 | Polycarbonate | 10 | -30 - 122 | None | Neoprene | G1/4 | ||
430.51 € | 1 | 5 Days | 10 | L73C | -34 - 50 | - | - | Aluminium | 28 | Polycarbonate | 10 | -30 - 122 | None | Neoprene | 3/8" PTF | ||
439.61 € | 1 | 5 Days | 17 | L73C | -34 - 80 | 250 | 60 | Aluminium | 28 | Aluminium | 17 | -30 - 176 | Manual | Neoprene | 3/8" PTF | ||
345.29 € | 1 | 5 Days | 17 | L73C | -34 - 80 | - | - | Aluminium | 28 | Aluminium | 10 | -30 - 176 | None | Neoprene | G3/8 | ||
334.11 € | 1 | 5 Days | 10 | L73C | -34 - 50 | - | - | Aluminium | 28 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | None | Neoprene | G3/8 | ||
272.59 € | 1 | 5 Days | 10 | L73C | -34 - 50 | - | - | Aluminium | 64 | Polycarbonate | 10 | -30 - 122 | None | Neoprene | G3/8 | ||
418.74 € | 1 | 5 Days | 17 | L73C | -34 - 80 | - | - | Aluminium | 28 | Aluminium | 10 | -30 - 176 | Manual | Neoprene | G3/8 | ||
328.71 € | 1 | 5 Days | 17 | L73C | -34 - 80 | - | - | Aluminium | 28 | Aluminium | 10 | -30 - 176 | None | Neoprene | G1/2 | ||
303.89 € | 1 | 5 Days | 10 | L73C | -34 - 50 | - | - | Aluminium | 28 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | None | Neoprene | G1/2 | ||
272.59 € | 1 | 5 Days | 10 | L73C | -34 - 50 | - | - | Aluminium | 64 | Polycarbonate | 10 | -30 - 122 | None | Neoprene | G1/2 | ||
282.63 € | 1 | 5 Days | 10 | L73C | -34 - 50 | - | - | Aluminium | 28 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Manual | Neoprene | G1/2 | ||
374.67 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | Manual | Neoprene | 3/8" PTF | ||
285.51 € | 1 | 5 Days | 17 | L74C | -34 - 80 | 250 | 118 | Aluminium | 91 | Aluminium | 10 | -30 - 176 | Manual | Neoprene | 3/8" PTF | ||
450.87 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | None | Neoprene | G3/8 | ||
415.96 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | None | Neoprene | G3/8 | ||
257.26 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | None | Neoprene | G3/8 | ||
259.36 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | Manual | Neoprene | G3/8 | ||
329.34 € | 1 | 5 Days | 17 | L74C | -34 - 80 | 250 | 192 | Aluminium | 91 | Aluminium | 17 | -30 - 176 | Manual | Neoprene | 1/2" PTF | ||
415.71 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | None | Neoprene | G1/2 | ||
350.59 € | 1 | 51 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | None | Neoprene | G1/2 | ||
267.33 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | None | Neoprene | G1/2 | ||
215.83 € | 1 | 5 Days | 10 | L74C | -34 - 50 | - | - | Aluminium | 70 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | None | Neoprene | G1/2 | ||
340.77 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | Manual | Neoprene | G1/2 | ||
373.36 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | Manual | Neoprene | G1/2 | ||
247.04 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | Manual | Neoprene | G1/2 | ||
208.21 € | 1 | 5 Days | 10 | L74C | -34 - 50 | - | - | Aluminium | 70 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Manual | Neoprene | G1/2 | ||
324.64 € | 1 | 5 Days | 17 | L74C | -34 - 80 | 250 | 186 | Aluminium | 91 | Aluminium | 17 | -30 - 176 | Manual | Neoprene | 3/4" PTF | ||
426.61 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | None | Neoprene | G3/4 | ||
291.60 € | 1 | 5 Days | 10 | L74C | -34 - 50 | - | - | Aluminium | 70 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | None | Neoprene | G3/4 | ||
340.61 € | 1 | 5 Days | 17 | L74C | -34 - 80 | - | - | Aluminium | 91 | Aluminium | 10 | -30 - 176 | Manual | Neoprene | G3/4 | ||
289.47 € | 1 | 5 Days | 10 | L74C | -34 - 50 | - | - | Aluminium | 70 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Manual | Neoprene | G3/4 |
Loading...
Series | Excelon |
---|
Configure
Basic Attributes
Maximum Operating Pressure(Bar)
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Flow(scfm)
Body
Flow(dm3/(s.bar))
Bowl
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes