ISO Star Valves - Solenoid (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SXE0573-A50-00K
SXE0573-A60-00-13J
SXE0573-A60-00-19J
SXE0573-A60-00K
SXE0573-Z50-00K
SXE0573-Z50-80-33N
SXE0573-Z50-81-33N
SXE0573-Z50-81-89N
SXE0573-Z50-81K
SXE0574-A50-00K
SXE0574-A60-00-13J
SXE0574-A60-00-19J
SXE0574-A60-00K
SXE0574-Z50-00K
SXE0574-Z50-81-33N
SXE0574-Z50-81-89N
SXE0574-Z50-81K
SXE0575-A50-00-13J
SXE0575-A50-00-19J
SXE0575-A50-00K
SXE0575-Z50-00K
SXE0575-Z50-81-33N
SXE0575-Z50-81-89N
SXE0575-Z50-81K
SXE9573-A70-00-13J
SXE9573-A70-00K
SXE9573-A71-00-13J
SXE9573-A71-00-19J
SXE9573-A71-00K
SXE9573-A80-00-13J
SXE9573-A80-00-19J
SXE9573-A80-00K
SXE9573-A81-00-13J
SXE9573-A81-00-19J
SXE9573-A81-00K
SXE9573-Z70-00K
SXE9573-Z70-60-13J
SXE9573-Z70-81-33N
SXE9573-Z70-81-89N
SXE9573-Z71-00K
SXE9573-Z71-60-13J
SXE9573-Z71-61-13J
SXE9573-Z71-80-33N
SXE9573-Z71-80-89N
SXE9573-Z71-81-33N
SXE9573-Z71-81-89N
SXE9573-Z71-81K
SXE9573-Z80-00K
SXE9574-A70-00K
SXE9574-A71-00K
SXE9574-A80-00-13J
SXE9574-A80-00-19J
SXE9574-A80-00K
SXE9574-A81-00-13J
SXE9574-A81-00-19J
SXE9574-A81-00K
SXE9574-Z70-00K
SXE9574-Z70-81-33N
SXE9574-Z70-81-89N
SXE9574-Z71-00K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Electrical Connection Function Fluid Temperature Range
(°C)
Voltage Operation

215.77 €

1 5 Days -2 - 10-----

259.88 €

1 5 Days -2 - 10---24 V DC2/5

259.88 €

1 5 Days -2 - 10---220 V AC2/5

227.77 €

1 5 Days -2 - 10-----

126.00 €

1 5 Days 10-----2/5

198.35 €

1 5 Days 16----24 V DC2/5

188.93 €

1 5 Days -2 - 16---24 V DC2/5

188.93 €

1 5 Days -2 - 16---220 V AC2/5

188.93 €

1 5 Days -2 - 16----2/5

271.17 €

1 5 Days 162 - 10-----

289.83 €

1 5 Days 162 - 10---24 V DC2/5

289.83 €

1 5 Days 162 - 10---220 V AC2/5

259.88 €

1 5 Days 162 - 10-----

167.63 €

1 5 Days 162 - 16----2/5

223.77 €

1 5 Days 162 - 16CNOMO 30mm--24 V DC2/5

223.77 €

1 5 Days 162 - 16CNOMO 30mm--220 V AC2/5

191.63 €

1 5 Days 162 - 16----2/5

281.73 €

1 5 Days 162 - 1022mm Industrial standard--24 V DC2/5

281.73 €

1 5 Days 162 - 1022mm Industrial standard--220 V AC2/5

255.78 €

1 5 Days 162 - 10-----

191.63 €

1 5 Days 162 - 16----2/5

250.48 €

1 5 Days 162 - 16CNOMO 30mm--24 V DC2/5

250.48 €

1 5 Days 162 - 16CNOMO 30mm--220 V AC2/5

295.25 €

1 5 Days 162 - 16----2/5

182.33 €

1 5 Days -1 - 1022mm Industrial standard--24 V DC2/5

166.23 €

1 5 Days -1 - 10----2/5

182.33 €

1 5 Days -1.8 - 1022mm Industrial standard--24 V DC2/5

182.33 €

1 5 Days -1.8 - 1022mm Industrial standard--220 V AC2/5

166.23 €

1 5 Days -1 - 10----2/5

191.63 €

1 5 Days -1 - 1022mm Industrial standard--24 V DC2/5

191.63 €

1 5 Days -1 - 1022mm Industrial standard--220 V AC2/5

178.45 €

1 5 Days -1 - 10-----

191.63 €

1 5 Days -1.8 - 1022mm Industrial standard--24 V DC2/5

191.63 €

1 5 Days -1.8 - 1022mm Industrial standard--220 V AC2/5

178.45 €

1 5 Days -1.8 - 10-----

116.15 €

1 5 Days -1 - 16----2/5

156.82 €

1 5 Days -1 - 10CNOMO 30mm--24 V DC2/5

140.82 €

1 5 Days -1 - 16---24 V DC2/5

140.82 €

1 5 Days -1 - 16---220 V AC2/5

116.15 €

1 5 Days -1 - 16----2/5

164.82 €

1 5 Days -1.8 - 16CNOMO 30mm--24 V DC2/5

158.23 €

1 5 Days -1 - 10---24 V DC2/5

164.82 €

1 5 Days -1.8 - 16CNOMO 30mm--24 V DC2/5

164.82 €

1 5 Days -1.8 - 16CNOMO 30mm--220 V AC2/5

156.82 €

1 5 Days -1.8 - 16CNOMO 30mm--24 V DC2/5

156.82 €

1 5 Days -1.8 - 16CNOMO 30mm--220 V AC2/5

320.67 €

1 5 Days -1 - 16----2/5

126.65 €

1 5 Days -1 - 16----2/5

206.35 €

1 5 Days 161 - 10----2/5

206.35 €

1 5 Days 161.8 - 10----2/5

233.17 €

1 5 Days 161 - 1022mm Industrial standard--24 V DC2/5

233.17 €

1 5 Days 161 - 1022mm Industrial standard--220 V AC2/5

215.77 €

1 5 Days 161 - 10-----

233.17 €

1 5 Days 161.8 - 1022mm Industrial standard--24 V DC2/5

233.17 €

1 5 Days 161.8 - 1022mm Industrial standard--220 V AC2/5

215.77 €

1 5 Days 161.8 - 10-----

179.63 €

1 5 Days 161.8 - 16----2/5

199.63 €

1 5 Days 162 - 16---24 V DC2/5

199.63 €

1 5 Days 162 - 16---220 V AC2/5

179.63 €

1 5 Days 161.8 - 16----2/5

Loading...

Basic information

Protection Class IP65 Range SXE Operating Temperature Range(°C) -15 - 80
Body Diecast aluminium Operating Temperature Range(Fahrenheit) 5 - 176 Series ISO Star
Standard VDMA 24 345

Tech Support