Double Acting Cylinders (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M/61032/M/25
M/61032/M/50
M/61032/M/75
M/61032/M/100
M/61032/MR/25
M/61032/MR/50
M/61040/M/25
M/61040/M/50
M/61040/M/75
M/61040/M/100
M/61040/MR/25
M/61040/MR/50
M/61050/M/25
M/61050/M/50
M/61050/M/75
M/61050/M/100
M/61050/MR/25
M/61050/MR/50
M/61063/M/25
M/61063/M/50
M/61063/M/75
M/61063/M/100
M/61080/M/25
M/61080/M/50
M/61080/M/75
M/61080/M/100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range Cylinder Diameter Length
(mm)
Stroke Length
(mm)
Port Size

482.69 €

1 5 Days M/61000/M3225G1/8

523.62 €

1 5 Days M/61000/M3250G1/8

572.54 €

1 5 Days M/61000/M3275G1/8

593.00 €

1 5 Days M/61000/M32100G1/8

553.57 €

1 5 Days M/61000/MR3225G1/8

621.45 €

1 5 Days M/61000/MR3250G1/8

526.11 €

1 5 Days M/61000/M4025G1/8

565.55 €

1 5 Days M/61000/M4050G1/8

622.95 €

1 5 Days M/61000/M4075G1/8

648.40 €

1 5 Days M/61000/M40100G1/8

599.98 €

1 5 Days M/61000/MR4025G1/8

671.86 €

1 5 Days M/61000/MR4050G1/8

571.54 €

1 5 Days M/61000/M5025G1/4

616.95 €

1 5 Days M/61000/M5050G1/4

677.35 €

1 5 Days M/61000/M5075G1/4

704.31 €

1 5 Days M/61000/M50100G1/4

665.38 €

1 5 Days M/61000/MR5025G1/4

793.74 €

1 5 Days M/61000/MR5050G1/4

625.45 €

1 5 Days M/61000/M6325G1/4

671.86 €

1 5 Days M/61000/M6350G1/4

739.74 €

1 5 Days M/61000/M6375G1/4

763.22 €

1 5 Days M/61000/M63100G1/4

827.60 €

1 5 Days M/61000/M8025G1/4

897.98 €

1 5 Days M/61000/M8050G1/4

989.32 €

1 5 Days M/61000/M8075G1/4

1,042.23 €

1 5 Days M/61000/M80100G1/4

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 1 - 10 Operating Temperature Range(°C) -10 - 80 Thread Type BSPP
Cushioning Buffer cushioning Minimum Operating Pressure(Bar) 1 Operation Double acting

Tech Support