Pneumatic Sensor Fittings (Part Numbers)

Pneumatic Sensor Fittings
[Specifications]
・Body Material: PA
・Banjo bolt material: Nickel plated brass
・Thread size: G1/8, G1/4
・Medium: Compressed Air

[Features]
・Very compact units
・Easy tube insertion for rapid assembly of pneumatic circuits
・Positive tube anchorage
・Simpler pneumatic systems

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
102GD0418
102GD0428
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.52 €

1 5 Days

32.75 €

1 5 Days

Loading...

  1. 1

Basic information

Maximum Operating Pressure(Bar) 10 Operating Pressure Range(Bar) 1 - 10 Range 102GD
Operating Temperature Range(°C) -20 - 80 Body Nickel plated brass

Tech Support