Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Filter Element | Body | Flow (dm3/(s.bar)) | Bowl | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Series | Drain Type | Elastomers | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
450.69 € | 1 | 5 Days | F68V | -20 - 65 | - | - | Vapour removal | Aluminium | - | Diecast aluminium | 17 | - | Olympian Plus | - | Synthetic rubber | - | ||
686.96 € | 1 | 5 Days | F68Y | -20 - 65 | - | - | Vapour removal | Aluminium | - | Aluminium | 17 | - | Olympian Plus | - | Synthetic rubber | - | ||
200.83 € | 1 | 5 Days | F72V | -34 - 50 | 150 | - | Activated carbon and polycarbonate | Zinc | 16 | Polycarbonate | 10 | -29 - 125 | Excelon | Closed bowl | Nitrile rubber | G1/4 | ||
200.83 € | 1 | 5 Days | F72V | -34 - 50 | 150 | - | Activated carbon and polycarbonate | Zinc | 16 | Polycarbonate | 10 | -29 - 125 | Excelon | Closed bowl | Nitrile rubber | G3/8 | ||
436.37 € | 1 | 5 Days | F74V | -34 - 65 | 250 | 27 | Activated carbon and polycarbonate | Aluminium | 13 | Aluminium | 17 | -29 - 150 | Excelon | Closed bowl | Neoprene | G3/8 | ||
436.37 € | 1 | 5 Days | F74V | -34 - 65 | 250 | 27 | Activated carbon and polycarbonate | Aluminium | 13 | Aluminium | 17 | -29 - 150 | Excelon | Closed bowl | Neoprene | G1/2 | ||
392.04 € | 1 | 5 Days | F74V | -34 - 50 | 250 | 27 | Activated carbon and polycarbonate | Aluminium | 13 | Polycarbonate | 17 | -29 - 125 | Excelon | - | Neoprene | G1/2 | ||
442.50 € | 1 | 5 Days | F74V | -34 - 65 | 250 | 27 | Activated carbon and polycarbonate | Aluminium | 13 | Aluminium | 17 | -29 - 150 | Excelon | Closed bowl | Neoprene | G3/4 | ||
156.62 € | 1 | 5 Days | F84V | - | 250 | - | - | Aluminium | - | Aluminium | 17 | - | Excelon Plus | Closed bowl | - | 3/8" PTF | ||
131.62 € | 1 | 5 Days | F84V | - | 145 | - | - | Aluminium | - | Guarded Polycarbonate | 10 | - | Excelon Plus | Closed bowl | - | 3/8" PTF | ||
139.50 € | 1 | 5 Days | F84V | - | 250 | - | - | Aluminium | - | Aluminium | 17 | - | Excelon Plus | Closed bowl | - | G3/8 | ||
114.50 € | 1 | 5 Days | F84V | - | 145 | - | - | Aluminium | - | Guarded Polycarbonate | 10 | - | Excelon Plus | Closed bowl | - | G3/8 | ||
156.62 € | 1 | 5 Days | F84V | - | 250 | - | - | Aluminium | - | Aluminium | 17 | - | Excelon Plus | Closed bowl | - | 1/2" PTF | ||
131.62 € | 1 | 5 Days | F84V | - | 145 | - | - | Aluminium | - | Guarded Polycarbonate | 10 | - | Excelon Plus | Closed bowl | - | 1/2" PTF | ||
139.50 € | 1 | 5 Days | F84V | - | 250 | - | - | Aluminium | - | Aluminium | 17 | - | Excelon Plus | Closed bowl | - | G1/2 | ||
114.50 € | 1 | 5 Days | F84V | - | 145 | - | - | Aluminium | - | Guarded Polycarbonate | 10 | - | Excelon Plus | Closed bowl | - | G1/2 | ||
156.62 € | 1 | 5 Days | F84V | - | 250 | - | - | Aluminium | - | Aluminium | 17 | - | Excelon Plus | Closed bowl | - | 3/4" PTF | ||
131.62 € | 1 | 5 Days | F84V | - | 145 | - | - | Aluminium | - | Guarded Polycarbonate | 10 | - | Excelon Plus | Closed bowl | - | 3/4" PTF | ||
139.50 € | 1 | 5 Days | F84V | - | 250 | - | - | Aluminium | - | Aluminium | 17 | - | Excelon Plus | Closed bowl | - | G3/4 | ||
114.50 € | 1 | 5 Days | F84V | - | 145 | - | - | Aluminium | - | Guarded Polycarbonate | 10 | - | Excelon Plus | Closed bowl | - | G3/4 |
Loading...
Configure
Basic Attributes
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Flow(scfm)
Filter Element
Body
Flow(dm3/(s.bar))
Bowl
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Series
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes