Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F72C-2GD-QT0 |
F72C-2GN-QT0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Bowl | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Elastomers | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235.33 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Manual | Nitrile rubber | G1/4 | ||
160.80 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Manual | Nitrile rubber | G1/4 |
Loading...
Filter Element | Synthetic fibre & polyurethane foam | Series | Excelon |
---|
Configure
Basic Attributes
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Flow(scfm)
Body
Flow(dm3/(s.bar))
Bowl
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes