Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F73C-3AD-AP0
Part Number
|
---|
F73C-3AD-AP0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Bowl | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Elastomers | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
640.33 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Auto drain | Neoprene | 3/8" PTF |
Loading...
Filter Element | Synthetic fibre & polyurethane foam | Series | Excelon |
---|
This page is Excelon Oil Removal Filters, part number F73C-3AD-AP0.
You can find the detail information about specifications and dimensions on part number F73C-3AD-AP0.
Configure
Basic Attributes
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Flow(scfm)
Body
Flow(dm3/(s.bar))
Bowl
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
F72C-2GD-AW0 |
F72C-2GD-QD0 |
F72C-2GD-QT0 |
F73C-3AD-QD0 |
F73C-3GD-AP0 |
F73C-3GD-AT0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Bowl | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Elastomers | Port Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
390.96 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate with metal bowl guard | 10 | -29 - 122 | Auto drain | Nitrile rubber | G1/4 | ||
286.33 € | 1 | 5 Days | F72C | -34 - 65 | 150 | 9.5 | Zinc | 4.5 | Zinc | 10 | -29 - 149 | Manual | Nitrile rubber | G1/4 | ||
235.33 € | 1 | 5 Days | F72C | -34 - 50 | 150 | 9.5 | Zinc | 4.5 | Polycarbonate | 10 | -29 - 122 | Manual | Nitrile rubber | G1/4 | ||
731.60 € | 1 | 5 Days | F73C | -34 - 65 | 250 | 21.2 | Aluminium | 10 | Aluminium | 17 | -30 - 150 | Manual | Neoprene | 3/8" PTF | ||
409.46 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate with metal bowl guard | 10 | -30 - 122 | Auto drain | Neoprene | G3/8 | ||
519.06 € | 1 | 5 Days | F73C | -34 - 50 | 150 | 21.2 | Aluminium | 10 | Polycarbonate | 10 | -30 - 122 | Auto drain | Neoprene | G3/8 |