Blocking Fittings (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
102GA0418
102GA0618
102GA0628
102GA0828
102GA0838
102GA1038
102GA1248
102GA1818
102GA2828
102GA3838
102GA4848
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

-

1 Quote 4G1/8

-

1 Quote 6G1/8

-

1 Quote 6G1/4

-

1 Quote 8G1/4

-

1 Quote 8G3/8

-

1 Quote 10G3/8

-

1 Quote 12G1/2

44.65 €

1 5 Days -G1/8

50.13 €

1 5 Days -G1/4

66.60 €

1 5 Days -G3/8

90.56 €

1 5 Days -G1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20 - 80 Maximum Operating Pressure(Bar) 10 Operating Pressure Range(Bar) 1 - 10
Range 102GA Body Glass filled nylon Minimum Operating Pressure(Bar) 1

Tech Support