Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PRA/801050/M/25
Part Number
|
---|
PRA/801050/M/25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Operating Temperature (℃) | Operating Pressure Range (Bar) | Range | Operating Pressure Range (psi) | Cylinder Diameter Length (mm) | Thread Type | Operating Temperature Range (Fahrenheit) | End Covers | Series | Standard | Elastomers | Cushioning | Minimum Operating Pressure (Bar) | Operation | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.37 € | 1 | 5 Days | 25 | -20 - 80 | 2 - 10 | PRA/801000/M | 29 - 145 | 50 | - | -4 - 176 | Pressure diecast aluminium | ISOLine | ISO 15552 | - | Adjustable cushioning | - | Single acting | G1/4 |
Loading...
This page is Single Acting Cylinders, part number PRA/801050/M/25.
You can find the detail information about specifications and dimensions on part number PRA/801050/M/25.
Configure
Basic Attributes
Thread Type
Elastomers
Minimum Operating Pressure(Bar)
Stroke: L(mm)
Operating Pressure Range(Bar)
Range
Operating Pressure Range(psi)
Cylinder Diameter Length(mm)
Operating Temperature Range(Fahrenheit)
End Covers
Series
Standard
Cushioning
Operation
Port Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PRA/181040/M/100 |
PRA/181040/M/25 |
PRA/181040/M/50 |
PRA/801050/M/50 |
PRA/801050/M/80 |
PRA/801063/M/100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke: L (mm) | Operating Temperature (℃) | Operating Pressure Range (Bar) | Range | Operating Pressure Range (psi) | Cylinder Diameter Length (mm) | Thread Type | Operating Temperature Range (Fahrenheit) | End Covers | Series | Standard | Elastomers | Cushioning | Minimum Operating Pressure (Bar) | Operation | Port Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 100 | -20 - 80 | 2 - 10 | PRA/181000/M | - | 40 | BSPP | - | Pressure diecast aluminium | - | VDMA 24 562 | Nitrile rubber | Adjustable cushioning | - | Single acting | G1/4 | ||
- | 1 | 5 Days | 25 | -20 - 80 | 2 - 10 | PRA/181000/M | - | 40 | BSPP | - | Pressure diecast aluminium | - | VDMA 24 562 | Nitrile rubber | Adjustable cushioning | - | Single acting | G1/4 | ||
- | 1 | 5 Days | 50 | -20 - 80 | 2 - 10 | PRA/181000/M | - | 40 | BSPP | - | Pressure diecast aluminium | - | VDMA 24 562 | Nitrile rubber | Adjustable cushioning | - | Single acting | G1/4 | ||
177.28 € | 1 | 5 Days | 50 | -20 - 80 | 2 - 10 | PRA/801000/M | 29 - 145 | 50 | - | -4 - 176 | Pressure diecast aluminium | ISOLine | ISO 15552 | - | Adjustable cushioning | - | Single acting | G1/4 | ||
180.92 € | 1 | 5 Days | 80 | -20 - 80 | 2 - 10 | PRA/801000/M | 29 - 145 | 50 | - | -4 - 176 | Pressure diecast aluminium | ISOLine | ISO 15552 | - | Adjustable cushioning | - | Single acting | G1/4 | ||
214.92 € | 1 | 5 Days | 100 | -20 - 80 | 2 - 10 | PRA/801000/M | 29 - 145 | 63 | - | -4 - 176 | Pressure diecast aluminium | ISOLine | ISO 15552 | - | Adaptive Cushioning System (ACS) | - | Single acting | G3/8 |