Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RA/191020/M/10 |
RA/191020/MX/10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Operating Temperature (℃) | Operating Pressure Range (Bar) | Range | Operating Pressure Range (psi) | Cylinder Diameter Length (mm) | Thread Type | Operating Temperature Range (Fahrenheit) | End Covers | Series | Standard | Elastomers | Cushioning | Minimum Operating Pressure (Bar) | Operation | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.73 € | 1 | 5 Days | 10 | -5 - 80 | 2 - 10 | RA/191000/M | - | 20 | BSPP | - | Pressure diecast aluminium | - | ISO 21287 | Nitrile rubber | Buffer cushioning | 2 | Single acting | M5 | ||
78.73 € | 1 | 5 Days | 10 | -5 - 80 | 2 - 10 | RA/191000/M | - | 20 | BSPP | - | Pressure diecast aluminium | - | ISO 21287 | Nitrile rubber | Buffer cushioning | 2 | Single acting | M5 |
Loading...
Configure
Basic Attributes
Operating Pressure Range(psi)
Operating Temperature Range(Fahrenheit)
Series
Stroke: L(mm)
Operating Pressure Range(Bar)
Range
Cylinder Diameter Length(mm)
Thread Type
End Covers
Standard
Elastomers
Cushioning
Minimum Operating Pressure(Bar)
Operation
Port Size
Filter by standard shipping days
Optional Attributes