Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Body | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Series | Elastomers | Pressure Range (Bar) | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.71 € | 1 | 5 Days | - | - | - | -20 - 80 | Brass | - | - | - | - | 0.63 - 1.6 | R1/4 | ||
60.71 € | 1 | 5 Days | - | - | - | -20 - 80 | Brass | - | - | - | - | 1.6 - 4 | R1/4 | ||
60.71 € | 1 | 5 Days | - | - | - | -20 - 80 | Brass | - | - | - | - | 2.5 - 5 | R1/4 | ||
60.71 € | 1 | 5 Days | - | - | - | -20 - 80 | Brass | - | - | - | - | 5 - 10 | R1/4 | ||
60.71 € | 1 | 5 Days | - | - | - | -20 - 80 | Brass | - | - | - | - | 10 - 16 | R1/4 | ||
294.77 € | 1 | 5 Days | 1 - 10 | Zinc | V64H | -20 - 80 | Zinc | 17 | - | Olympian Plus | Synthetic rubber | - | G1/4 | ||
294.77 € | 1 | 5 Days | 1 - 10 | Zinc | V64H | -20 - 80 | Zinc | 17 | - | Olympian Plus | Synthetic rubber | - | G3/8 | ||
294.77 € | 1 | 5 Days | 1 - 10 | Zinc | V64H | -20 - 80 | Zinc | 17 | - | Olympian Plus | Synthetic rubber | - | G1/2 | ||
330.88 € | 1 | 5 Days | 1 - 10 | Zinc | V64H | -20 - 80 | Zinc | 17 | - | Olympian Plus | Synthetic rubber | 1 - 10 | G3/4 | ||
276.58 € | 1 | 5 Days | 1 - 10 | Zinc | V64H | -20 - 80 | Zinc | 17 | - | Olympian Plus | Synthetic rubber | - | - | ||
514.57 € | 1 | 5 Days | 1 - 10 | Aluminium | V68H | -20 - 80 | Aluminium | 20 | - | Olympian Plus | Synthetic rubber | - | G3/4 | ||
514.57 € | 1 | 5 Days | 1 - 10 | Aluminium | V68H | -20 - 80 | Aluminium | 20 | - | Olympian Plus | Synthetic rubber | - | G1 | ||
418.03 € | 1 | 5 Days | 1 - 10 | Aluminium | V68H | -20 - 80 | Aluminium | 20 | - | Olympian Plus | Synthetic rubber | - | - | ||
49.96 € | 1 | 5 Days | 0.3 - 10 | Acetal resin | V72G | -34 - 65 | Zinc | 20 | -30 - 150 | Excelon | Neoprene | 3 - 10 | G1/4 | ||
49.96 € | 1 | 5 Days | 0.3 - 10 | Acetal resin | V72G | -34 - 65 | Zinc | 20 | -30 - 150 | Excelon | Neoprene | 3 - 10 | G3/8 | ||
143.17 € | 1 | 5 Days | 0.3 - 10 | Aluminium | V74G | -34 - 80 | Aluminium | 20 | -30 - 175 | Excelon | Nitrile rubber | - | G3/8 | ||
150.90 € | 1 | 5 Days | 0.3 - 10 | Aluminium | V74G | -34 - 80 | Aluminium | 20 | -30 - 175 | Excelon | Nitrile rubber | - | G1/2 | ||
150.90 € | 1 | 5 Days | 0.3 - 10 | Aluminium | V74G | -34 - 80 | Aluminium | 20 | -30 - 175 | Excelon | Nitrile rubber | - | G3/4 |
Loading...
Configure
Basic Attributes
Outlet Pressure Adjustment Range(Bar)
Bonnet
Range
Operating Temperature Range(°C)
Body
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Series
Elastomers
Pressure Range(Bar)
Port Size
Filter by standard shipping days
Optional Attributes