Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B07-201-M1KG |
B07-201-M3KG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Flow (dm3/(s.bar)) | Bowl | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.87 € | 1 | 5 Days | 0.3 - 7 | -34 - 50 | - | - | 6.5 | Polycarbonate | - | 10 | -30 - 125 | Manual | G1/4 | ||
58.75 € | 1 | 5 Days | 0.3 - 7 | -34 - 50 | - | - | 6.5 | Polycarbonate | - | 10 | -30 - 125 | Manual | G1/4 |
Loading...
Bonnet | Acetal | Range | B07 | Filter Element | Sintered polypropylene |
---|---|---|---|---|---|
Body | Zinc | Elastomers | Nitrile rubber |
Configure
Basic Attributes
Maximum Inlet Pressure(psi)
Flow(scfm)
Thread Type
Outlet Pressure Adjustment Range(Bar)
Operating Temperature Range(°C)
Flow(dm3/(s.bar))
Bowl
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Port Size
Filter by standard shipping days
Optional Attributes