Silencers (Part Numbers)

Silencers
[Specifications]
・Product type: Silencers
・Thread Type: BSPP
・Range: M/58019
・Port Size: G3/8

[Features]
・Compact
・Optimum air silencing characteristics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M/58019

Part Number
M/58019
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.90 €

1 5 Days

Loading...

  1. 1

Basic information

Range M/58019 Thread Type BSPP Port Size G3/8

This page is Silencers, part number M/58019.
You can find the detail information about specifications and dimensions on part number M/58019.

Tech Support