Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
300-22-M3-10-CR |
300.1-22-M3-10-CR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection thread d1 | Thread length l2 | Coupling hole d2 | d3 | d4 | h1 | h2 | h3 | h4 | s | Handle length l1 | RoHS | Color | l3 | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.12 € | 1 | Available | 7 Days | M 3 | 10 | - | 8 | 10.5 | 18.5 | 2 | 23 | 3 | - | 22 | - | CR | - | 13.0 | |
14.82 € | 1 | Available | 9 Days | M 3 | 10 | - | 8 | 10.5 | 18.5 | 2 | 23 | 3 | - | 22 | Ja | CR | - | 13.0 |
Loading...