Adjustable hand levers, Zinc die casting, threaded stud Stainless Steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
300-22-M3-6-CR
300-22-M3-6-OS
300-22-M3-6-RH
300-22-M3-6-RS
300-22-M3-6-SR
300-22-M3-6-SW
300-22-M3-6-SZ
300-22-M3-8-CR
300-22-M3-8-OS
300-22-M3-8-RH
300-22-M3-8-RS
300-22-M3-8-SR
300-22-M3-8-SW
300-22-M3-8-SZ
300-22-M3-10-CR
300-22-M3-10-OS
300-22-M3-10-RH
300-22-M3-10-RS
300-22-M3-10-SR
300-22-M3-10-SW
300-22-M3-10-SZ
300-22-M3-12-CR
300-22-M3-12-OS
300-22-M3-12-RH
300-22-M3-12-RS
300-22-M3-12-SR
300-22-M3-12-SW
300-22-M3-12-SZ
300-22-M3-16-CR
300-22-M3-16-OS
300-22-M3-16-RH
300-22-M3-16-RS
300-22-M3-16-SR
300-22-M3-16-SW
300-22-M3-16-SZ
300-22-M4-12-CR
300-22-M4-12-OS
300-22-M4-12-RH
300-22-M4-12-RS
300-22-M4-12-SR
300-22-M4-12-SW
300-22-M4-12-SZ
300-22-M4-16-CR
300-22-M4-16-OS
300-22-M4-16-RH
300-22-M4-16-RS
300-22-M4-16-SR
300-22-M4-16-SW
300-22-M4-16-SZ
300-22-M4-20-CR
300-22-M4-20-OS
300-22-M4-20-RH
300-22-M4-20-RS
300-22-M4-20-SR
300-22-M4-20-SW
300-22-M4-20-SZ
300-22-M4-25-CR
300-22-M4-25-OS
300-22-M4-25-RH
300-22-M4-25-RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection thread d1 Thread length l2 Coupling hole d2 d3 d4 h1 h2 h3 h4 s Handle length l1 RoHS Color l3 Weight
(g)

12.10 €

1 Available 7 Days M 36-810.518.52233-22-CR-13.0

4.94 €

1 Available 7 Days M 36-810.518.52233-22-OS-13.0

4.94 €

1 Available 7 Days M 36-810.518.52233-22-RH-13.0

4.94 €

1 Available 7 Days M 36-810.518.52233-22-RS-13.0

4.94 €

1 Available 7 Days M 36-810.518.52233-22-SR-13.0

4.94 €

1 Available 7 Days M 36-810.518.52233-22-SW-13.0

4.94 €

1 Available 7 Days M 36-810.518.52233-22-SZ-13.0

12.10 €

1 Available 7 Days M 38-810.518.52233-22-CR-13.0

4.94 €

1 Available 7 Days M 38-810.518.52233-22-OS-13.0

4.94 €

1 Available 7 Days M 38-810.518.52233-22-RH-13.0

4.94 €

1 Available 7 Days M 38-810.518.52233-22-RS-13.0

4.94 €

1 Available 7 Days M 38-810.518.52233-22-SR-13.0

4.94 €

1 Available 7 Days M 38-810.518.52233-22-SW-13.0

4.94 €

1 Available 7 Days M 38-810.518.52233-22-SZ-13.0

12.12 €

1 Available 7 Days M 310-810.518.52233-22-CR-13.0

4.96 €

1 Available 7 Days M 310-810.518.52233-22-OS-13.0

4.96 €

1 Available 7 Days M 310-810.518.52233-22-RH-13.0

4.96 €

1 Available 7 Days M 310-810.518.52233-22-RS-13.0

4.96 €

1 Available 7 Days M 310-810.518.52233-22-SR-13.0

4.96 €

1 Available 7 Days M 310-810.518.52233-22-SW-13.0

4.96 €

1 Available 7 Days M 310-810.518.52233-22-SZ-13.0

12.12 €

1 Available 7 Days M 312-810.518.52233-22-CR-14.0

4.96 €

1 Available 7 Days M 312-810.518.52233-22-OS-14.0

4.96 €

1 Available 7 Days M 312-810.518.52233-22-RH-14.0

4.96 €

1 Available 7 Days M 312-810.518.52233-22-RS-14.0

4.96 €

1 Available 7 Days M 312-810.518.52233-22-SR-14.0

4.96 €

1 Available 7 Days M 312-810.518.52233-22-SW-14.0

4.96 €

1 Available 7 Days M 312-810.518.52233-22-SZ-14.0

12.14 €

1 Available 7 Days M 316-810.518.52233-22-CR-14.0

4.98 €

1 Available 7 Days M 316-810.518.52233-22-OS-14.0

4.98 €

1 Available 7 Days M 316-810.518.52233-22-RH-14.0

4.98 €

1 Available 7 Days M 316-810.518.52233-22-RS-14.0

4.98 €

1 Available 7 Days M 316-810.518.52233-22-SR-14.0

4.98 €

1 Available 7 Days M 316-810.518.52233-22-SW-14.0

4.98 €

1 Available 7 Days M 316-810.518.52233-22-SZ-14.0

12.12 €

1 Available 7 Days M 412-810.518.52233-22-CR-14.0

4.96 €

1 Available 7 Days M 412-810.518.52233-22-OS-14.0

4.96 €

1 Available 7 Days M 412-810.518.52233-22-RH-14.0

4.96 €

1 Available 7 Days M 412-810.518.52233-22-RS-14.0

4.96 €

1 Available 7 Days M 412-810.518.52233-22-SR-14.0

4.96 €

1 Available 7 Days M 412-810.518.52233-22-SW-14.0

4.96 €

1 Available 7 Days M 412-810.518.52233-22-SZ-14.0

12.14 €

1 Available 7 Days M 416-810.518.52233-22-CR-14.0

4.98 €

1 Available 7 Days M 416-810.518.52233-22-OS-14.0

4.98 €

1 Available 7 Days M 416-810.518.52233-22-RH-14.0

4.98 €

1 Available 7 Days M 416-810.518.52233-22-RS-14.0

4.98 €

1 Available 7 Days M 416-810.518.52233-22-SR-14.0

4.98 €

1 Available 7 Days M 416-810.518.52233-22-SW-14.0

4.98 €

1 Available 7 Days M 416-810.518.52233-22-SZ-14.0

12.20 €

1 Available 7 Days M 420-810.518.52233-22-CR-14.0

5.04 €

1 Available 7 Days M 420-810.518.52233-22-OS-14.0

5.04 €

1 Available 7 Days M 420-810.518.52233-22-RH-14.0

5.04 €

1 Available 7 Days M 420-810.518.52233-22-RS-14.0

5.04 €

1 Available 7 Days M 420-810.518.52233-22-SR-14.0

5.04 €

1 Available 7 Days M 420-810.518.52233-22-SW-14.0

5.04 €

1 Available 7 Days M 420-810.518.52233-22-SZ-14.0

12.22 €

1 Available 7 Days M 425-810.518.52233-22-CR-15.0

5.06 €

1 Available 7 Days M 425-810.518.52233-22-OS-15.0

5.06 €

1 Available 7 Days M 425-810.518.52233-22-RH-15.0

5.06 €

1 Available 7 Days M 425-810.518.52233-22-RS-15.0

Loading...

Tech Support