Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
303.2-78-M8-SW-O
Part Number
|
---|
303.2-78-M8-SW-O |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection thread d1 | d2 | d3 | h1 | h2 | h3 | h4 | t | Color releasing button | Handle length l1 | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.26 € | 1 | Available | 7 Days | M 8 | 16 | 21 | 37.5 | 8 | 55 | 4 | 14 | O | 78 | 107.0 |
Loading...
Color handle | SW |
---|
This page is Adjustable hand levers releasing button, zinc die casting, bushing steel zi, part number 303.2-78-M8-SW-O.
You can find the detail information about specifications and dimensions on part number 303.2-78-M8-SW-O.
Part Number |
---|
303.2-30-M4-SW-O |
303.2-30-M4-SW-S |
303.2-30-M5-SW-G |
303.2-30-M5-SW-O |
303.2-30-M5-SW-S |
303.2-78-M8-SW-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection thread d1 | d2 | d3 | h1 | h2 | h3 | h4 | t | Color releasing button | Handle length l1 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.70 € | 1 | Available | 7 Days | M 4 | 10 | 13 | 26.5 | 4 | 31 | 3.5 | 9 | O | 30 | 24.0 | |
9.70 € | 1 | Available | 7 Days | M 4 | 10 | 13 | 26.5 | 4 | 31 | 3.5 | 9 | S | 30 | 26.0 | |
9.70 € | 1 | Available | 7 Days | M 5 | 10 | 13 | 26.5 | 4 | 31 | 3.5 | 9 | G | 30 | 23.0 | |
9.70 € | 1 | Available | 7 Days | M 5 | 10 | 13 | 26.5 | 4 | 31 | 3.5 | 9 | O | 30 | 23.0 | |
9.70 € | 1 | Available | 7 Days | M 5 | 10 | 13 | 26.5 | 4 | 31 | 3.5 | 9 | S | 30 | 25.0 | |
13.26 € | 1 | Available | 7 Days | M 8 | 16 | 21 | 37.5 | 8 | 55 | 4 | 14 | S | 78 | 108.0 |