Adjustable hand levers releasing button, zinc die casting, bushing steel zi (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
303.2-30-M4-SW-G
303.2-30-M4-SW-O
303.2-30-M4-SW-S
303.2-30-M5-SW-G
303.2-30-M5-SW-O
303.2-30-M5-SW-S
303.2-30-M6-SW-G
303.2-30-M6-SW-O
303.2-30-M6-SW-S
303.2-45-M4-SW-G
303.2-45-M4-SW-O
303.2-45-M4-SW-S
303.2-45-M5-SW-G
303.2-45-M5-SW-O
303.2-45-M5-SW-S
303.2-45-M6-SW-G
303.2-45-M6-SW-O
303.2-45-M6-SW-S
303.2-63-M6-SW-G
303.2-63-M6-SW-O
303.2-63-M6-SW-S
303.2-63-M8-SW-G
303.2-63-M8-SW-O
303.2-63-M8-SW-S
303.2-78-M8-SW-G
303.2-78-M8-SW-O
303.2-78-M8-SW-S
303.2-78-M10-SW-G
303.2-78-M10-SW-O
303.2-78-M10-SW-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection thread d1 d2 d3 h1 h2 h3 h4 t Color releasing button Handle length l1 Weight
(g)

8.96 €

1 Available 9 Days M 4101326.54313.59G3024.0

8.96 €

1 Available 9 Days M 4101326.54313.59O3024.0

8.96 €

1 Available 9 Days M 4101326.54313.59S3026.0

8.96 €

1 Available 9 Days M 5101326.54313.59G3023.0

8.96 €

1 Available 9 Days M 5101326.54313.59O3023.0

8.96 €

1 Available 9 Days M 5101326.54313.59S3025.0

8.96 €

1 Available 9 Days M 6101326.54313.59G3022.0

8.96 €

1 Available 9 Days M 6101326.54313.59O3022.0

8.96 €

1 Available 9 Days M 6101326.54313.59S3024.0

9.10 €

1 Available 9 Days M 4101326.54353.59G4536.0

9.10 €

1 Available 9 Days M 4101326.54353.59O4536.0

9.10 €

1 Available 9 Days M 4101326.54353.59S4538.0

9.10 €

1 Available 9 Days M 5101326.54353.59G4535.0

9.10 €

1 Available 9 Days M 5101326.54353.59O4535.0

9.10 €

1 Available 9 Days M 5101326.54353.59S4537.0

9.10 €

1 Available 9 Days M 6101326.54353.59G4534.0

9.10 €

1 Available 9 Days M 6101326.54353.59O4534.0

9.10 €

1 Available 9 Days M 6101326.54353.59S4536.0

10.66 €

1 Available 9 Days M 613.517.532.56.545411G6332.0

10.66 €

1 Available 9 Days M 613.517.532.56.545411O6332.0

10.66 €

1 Available 9 Days M 613.517.532.56.545411S6327.0

10.66 €

1 Available 9 Days M 813.517.532.56.545411G6330.0

10.66 €

1 Available 9 Days M 813.517.532.56.545411O6330.0

10.66 €

1 Available 9 Days M 813.517.532.56.545411S6325.0

12.16 €

1 Available 9 Days M 8162137.5855414G78107.0

12.16 €

1 Available 9 Days M 8162137.5855414O78107.0

12.16 €

1 Available 9 Days M 8162137.5855414S78108.0

12.16 €

1 Available 9 Days M 10162137.5855414G7882.0

12.16 €

1 Available 9 Days M 10162137.5855414O7882.0

12.16 €

1 Available 9 Days M 10162137.5855414S7883.0

Loading...

  1. 1

Basic information

Color handle SW

Tech Support