Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
127-ZD-64-50-B-SR
Part Number
|
---|
127-ZD-64-50-B-SR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | l3 | d1 | d2 | h1 | h2 | h3 | m1 | m2 | x | Type | Finish | Length l2 | Width l1 | Weight (g) | w | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.62 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 0.75 | B. horizontally adjustable | SR | 50 | 64 | 115.0 | 3 |
Loading...
RoHS | Ja | Material | ZD. Zinc die casting |
---|
This page is Hinges, adjustable, Zinc die casting, part number 127-ZD-64-50-B-SR.
You can find the detail information about specifications and dimensions on part number 127-ZD-64-50-B-SR.
Part Number |
---|
127-ZD-52-40-H-SW |
127-ZD-52-40-HB-SR |
127-ZD-52-40-HB-SW |
127-ZD-64-50-B-SW |
127-ZD-64-50-H-SR |
127-ZD-64-50-H-SW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l3 | d1 | d2 | h1 | h2 | h3 | m1 | m2 | x | Type | Finish | Length l2 | Width l1 | Weight (g) | w |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.10 € | 1 | Available | 7 Days | 22 | 4.5 | 4 | 9.5 | 6 | 5.5 | 30 | 22 | 0.5 | H. vertically adjustable | SW | 40 | 52 | 69.0 | 2 | |
18.08 € | 1 | Available | 7 Days | 22 | 4.5 | 4 | 9.5 | 6 | 5.5 | 30 | 22 | 0.5 | HB. vertically and horizontally adjustable | SR | 40 | 52 | 69.0 | 2 | |
18.08 € | 1 | Available | 7 Days | 22 | 4.5 | 4 | 9.5 | 6 | 5.5 | 30 | 22 | 0.5 | HB. vertically and horizontally adjustable | SW | 40 | 52 | 69.0 | 2 | |
18.62 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 0.75 | B. horizontally adjustable | SW | 50 | 64 | 115.0 | 3 | |
18.62 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 0.75 | H. vertically adjustable | SR | 50 | 64 | 115.0 | 3 | |
18.62 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 0.75 | H. vertically adjustable | SW | 50 | 64 | 115.0 | 3 |