Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2294-86-162-I-C-EL
Part Number
|
---|
2294-86-162-I-C-EL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | l3 | l4 | l5 | m1 | m2 | m3 | m4 | Type | m1_1 | l1 (Type A) | l2 | l1 (Type I) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.06 € | 1 | Available | 9 Days | 80 | - | 43 | - | - | 50 | 32 | I. interior hinge wings | 55 | - | 162 | 86 | 113.0 |
Loading...
d1 | 6.6 | d2 | 14 | s | 3.5 |
---|---|---|---|---|---|
Finish | EL. anodized. natural color | Identification no. | C. with countersunk holes |
This page is Hinges, removable, aluminium profiles / panel elements, part number 2294-86-162-I-C-EL.
You can find the detail information about specifications and dimensions on part number 2294-86-162-I-C-EL.
Part Number |
---|
2294-72-162-A-C-EL |
2294-72-82-A-C-EL |
2294-86-82-I-C-EL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l3 | l4 | l5 | m1 | m2 | m3 | m4 | Type | m1_1 | l1 (Type A) | l2 | l1 (Type I) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.50 € | 1 | Available | 9 Days | 80 | 36 | - | 40.8 | - | 50 | 32 | A. exterior hinge wings | - | 72 | 162 | - | 107.0 | |
19.48 € | 1 | Available | 9 Days | 40 | 36 | - | 40.8 | 42 | - | - | A. exterior hinge wings | - | 72 | 82 | - | 62.0 | |
19.70 € | 1 | Available | 9 Days | 40 | - | 43 | - | 42 | - | - | I. interior hinge wings | 55 | - | 82 | 86 | 65.0 |