Bearing blocks Stainless Steel-Adjusting screws GN (Part Numbers)

Bearing blocks Stainless Steel-Adjusting screws GN
  • Volume Discount
[Specifications]
・Material: AM. Aluminum

Bearing blocks GN 828 are used in combination with stainless steel adjusting screws GN 827 for simple adjustment and positioning tasks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
828-6-UA-10-AM
828-6-UA-15-AM
828-6-UA-25-AM
828-6-UB-10-AM
828-6-UB-15-AM
828-6-UB-20-AM
828-8-UA-12-AM
828-8-UA-20-AM
828-8-UA-30-AM
828-8-UB-15-AM
828-8-UB-20-AM
828-8-UB-30-AM
828-10-UA-15-AM
828-10-UA-20-AM
828-10-UA-30-AM
828-10-UB-20-AM
828-10-UB-25-AM
828-10-UB-35-AM
828-M6X1-A-5-AM
828-M6X1-A-10-AM
828-M6X1-A-20-AM
828-M8X1-A-8-AM
828-M8X1-A-15-AM
828-M8X1-A-20-AM
828-M10X1-A-10-AM
828-M10X1-A-20-AM
828-M10X1-A-30-AM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h1 (Type A) l h1 (Type UA) h2 Type d1 Bore (Type UA / UB) h3 m b h1 (Type UB) d2 d1 Thread (Type A) Weight
(g)

17.58 €

1 Available 7 Days -35106UA. with groove. mounting from above6-2210-4.5-13.0

17.58 €

1 Available 7 Days -35156UA. with groove. mounting from above6-2210-4.5-17.0

18.32 €

1 Available 7 Days -35256UA. with groove. mounting from above6-2210-4.5-26.0

19.18 €

1 Available 7 Days -35-6UB. with groove. mounting from the front652210104.5-18.0

19.18 €

1 Available 7 Days -35-6UB. with groove. mounting from the front652210154.5-23.0

19.68 €

1 Available 7 Days -35-6UB. with groove. mounting from the front652210204.5-28.0

19.30 €

1 Available 7 Days -40128UA. with groove. mounting from above8-2512-5.5-20.0

19.82 €

1 Available 7 Days -40208UA. with groove. mounting from above8-2512-5.5-29.0

20.08 €

1 Available 7 Days -40308UA. with groove. mounting from above8-2512-5.5-41.0

19.92 €

1 Available 7 Days -40-8UB. with groove. mounting from the front862512155.5-33.0

19.92 €

1 Available 7 Days -40-8UB. with groove. mounting from the front862512205.5-39.0

20.20 €

1 Available 7 Days -40-8UB. with groove. mounting from the front862512305.5-52.0

20.58 €

1 Available 7 Days -451510UA. with groove. mounting from above10-3015-6.5-34.0

20.58 €

1 Available 7 Days -452010UA. with groove. mounting from above10-3015-6.5-42.0

21.10 €

1 Available 7 Days -453010UA. with groove. mounting from above10-3015-6.5-59.0

20.68 €

1 Available 7 Days -45-10UB. with groove. mounting from the front107.53015206.5-59.0

20.68 €

1 Available 7 Days -45-10UB. with groove. mounting from the front107.53015256.5-68.0

21.20 €

1 Available 7 Days -45-10UB. with groove. mounting from the front107.53015356.5-86.0

12.00 €

1 Available 7 Days 535-6A. with thread. mounting from above--2210-4.5M 6 x 18.0

12.00 €

1 Available 7 Days 1035-6A. with thread. mounting from above--2210-4.5M 6 x 112.0

12.30 €

1 Available 7 Days 2035-6A. with thread. mounting from above--2210-4.5M 6 x 121.0

12.30 €

1 Available 7 Days 840-8A. with thread. mounting from above--2512-5.5M 8 x 116.0

12.30 €

1 Available 7 Days 1540-8A. with thread. mounting from above--2512-5.5M 8 x 124.0

12.56 €

1 Available 7 Days 2040-8A. with thread. mounting from above--2512-5.5M 8 x 130.0

13.00 €

1 Available 7 Days 1045-10A. with thread. mounting from above--3015-6.5M 10 x 128.0

13.00 €

1 Available 7 Days 2045-10A. with thread. mounting from above--3015-6.5M 10 x 144.0

13.32 €

1 Available 7 Days 3045-10A. with thread. mounting from above--3015-6.5M 10 x 160.0

Loading...

  1. 1

Basic information

RoHS Ja Material AM. Aluminum

Tech Support