Toggle latches, Steel, Stainless Steel / Zinc plated / with lock mechanism (761.1-100-G-NI)

Toggle latches, Steel, Stainless Steel / Zinc plated / with lock mechanism 761.1-100-G-NI
  • Volume Discount

Product Details:

Manufacturer part number: 761.1-100-G-NI

Brand: GANTER

Price: 16.68

Delivery time: 7 Days


Technical Data:

Size: 100

Material: NI. Stainless Steel

Type: G. Latch bolt with loop. with catch

s: 1.5

a: 8.3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

761.1-100-G-NI

Part Number
761.1-100-G-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Material Type s a h1 l1 b4 h2 r l6 w2 h3 l3 b3 FH m3 d1 w1 m2 m1 d2 l4 l2 l5 Weight
(g)
d3 b1 b2

16.68 €

1 Available 7 Days 100NI. Stainless SteelG. Latch bolt with loop. with catch1.58.318117.52913.3512072534.5241000. 100017.55191320M 56.5225.565.04.252.521.5

Loading...

  1. 1

Basic information

RoHS Ja

This page is Toggle latches, Steel, Stainless Steel / Zinc plated / with lock mechanism, part number 761.1-100-G-NI.
You can find the detail information about specifications and dimensions on part number 761.1-100-G-NI.

Variation of this product

Part Number
761.1-100-G-ST
761.1-100-T-NI
761.1-100-T-ST
761.1-200-G-NI
761.1-200-G-ST
761.1-200-T-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Material Type s a h1 l1 b4 h2 r l6 w2 h3 l3 b3 FH m3 d1 w1 m2 m1 d2 l4 l2 l5 Weight
(g)
d3 b1 b2

13.26 €

1 Available 7 Days 100ST. SteelG. Latch bolt with loop. with catch1.58.318117.52913.3512072534.5241000. 100017.55191320M 56.5225.565.04.252.521.5

17.42 €

1 Available 7 Days 100NI. Stainless SteelT. Latch bolt with T-head. with catch1.58.318117.52913.3512072534.5241000. 100017.55191320M 56.5225.562.04.252.521.5

14.66 €

1 Available 7 Days 100ST. SteelT. Latch bolt with T-head. with catch1.58.318117.52913.3512072534.5241000. 100017.55191320M 56.5225.562.04.252.521.5

25.50 €

1 Available 7 Days 200NI. Stainless SteelG. Latch bolt with loop. with catch21025155.54216.46425113344322000. 2000246261524.5M 682810143.05.26527.5

16.40 €

1 Available 7 Days 200ST. SteelG. Latch bolt with loop. with catch21025155.54216.46425113344322000. 2000246261524.5M 682810143.05.26527.5

26.18 €

1 Available 7 Days 200NI. Stainless SteelT. Latch bolt with T-head. with catch21025155.54216.46425113344322000. 2000246261524.5M 682810136.05.26527.5

Tech Support