Toggle latches, Steel / Stainless Steel, without lock mechanism (761-200-T-ST)

Toggle latches, Steel / Stainless Steel, without lock mechanism 761-200-T-ST
  • Volume Discount

Product Details:

Manufacturer part number: 761-200-T-ST

Brand: GANTER

Price: 15.30

Delivery time: 7 Days


Technical Data:

Size: 200

Material: ST. Steel

Type: T. Latch bolt with T-head. with catch

s: 2

a: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

761-200-T-ST

Part Number
761-200-T-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Material Type s a h1 l1 b4 h2 r l6 w2 l3 b3 FH m3 d1 w1 m2 m1 d2 l4 l2 l5 Weight
(g)
d3 b1 b2

15.30 €

1 Available 7 Days 200ST. SteelT. Latch bolt with T-head. with catch21025155.54216.464251144322000. 2000246261524.5M 682810135.05.26527.5

Loading...

  1. 1

Basic information

RoHS Ja

This page is Toggle latches, Steel / Stainless Steel, without lock mechanism, part number 761-200-T-ST.
You can find the detail information about specifications and dimensions on part number 761-200-T-ST.

Variation of this product

Part Number
761-100-T-ST
761-200-G-NI
761-200-G-ST
761-300-G-NI
761-300-G-ST
761-300-T-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Material Type s a h1 l1 b4 h2 r l6 w2 l3 b3 FH m3 d1 w1 m2 m1 d2 l4 l2 l5 Weight
(g)
d3 b1 b2

13.00 €

1 Available 7 Days 100ST. SteelT. Latch bolt with T-head. with catch1.58.318117.52913.35120734.5241000. 100017.55191320M 56.5225.561.04.252.521.5

19.02 €

1 Available 7 Days 200NI. Stainless SteelG. Latch bolt with loop. with catch21025155.54216.464251144322000. 2000246261524.5M 682810142.05.26527.5

14.78 €

1 Available 7 Days 200ST. SteelG. Latch bolt with loop. with catch21025155.54216.464251144322000. 2000246261524.5M 682810142.05.26527.5

25.62 €

1 Available 7 Days 300NI. Stainless SteelG. Latch bolt with loop. with catch2.512.732189.55220.779.53012.554383000. 300029.58312030M 8113312.5270.06.281.531.5

16.68 €

1 Available 7 Days 300ST. SteelG. Latch bolt with loop. with catch2.512.732189.55220.779.53012.554383000. 300029.58312030M 8113312.5270.06.281.531.5

32.72 €

1 Available 7 Days 300NI. Stainless SteelT. Latch bolt with T-head. with catch2.512.732189.55220.779.53012.554383000. 300029.58312030M 8113312.5256.06.281.531.5

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support