Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1580-M8-30-MT-E
Part Number
|
---|
1580-M8-30-MT-E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Finish | sw | Length l1_1 (with shaft) | k | d2 | l2 | Weight (g) | Length l1 (without shaft) | Material (Sealing ring) | Thread d1 | d3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.76 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 13 | - | 14.5 | 18 | 22 | 30.0 | 30 | E. EPDM | M 8 | 18.8 |
Loading...
RoHS | Ja |
---|