Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1580-M6-20-MT-H
Part Number
|
---|
1580-M6-20-MT-H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Finish | sw | Length l1_1 (with shaft) | k | d2 | l2 | Weight (g) | Length l1 (without shaft) | Material (Sealing ring) | Thread d1 | d3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.78 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 10 | - | 12 | 14 | - | 13.0 | 20 | H. H-NBR | M 6 | 14.8 |
Loading...
RoHS | Ja |
---|
This page is Stainless Steel-Screws, Hygienic Design, H-NBR sealing ring, part number 1580-M6-20-MT-H.
You can find the detail information about specifications and dimensions on part number 1580-M6-20-MT-H.
Part Number |
---|
1580-M10-20-PL-H |
1580-M10-25-MT-E |
1580-M10-25-MT-H |
1580-M6-20-PL-E |
1580-M6-20-PL-H |
1580-M6-25-MT-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Finish | sw | Length l1_1 (with shaft) | k | d2 | l2 | Weight (g) | Length l1 (without shaft) | Material (Sealing ring) | Thread d1 | d3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.96 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | 16 | - | 18 | 21 | 26 | 49.0 | 20 | H. H-NBR | M 10 | 21.8 | |
15.88 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 16 | - | 18 | 21 | 26 | 51.0 | 25 | E. EPDM | M 10 | 21.8 | |
15.94 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 16 | - | 18 | 21 | 26 | 51.0 | 25 | H. H-NBR | M 10 | 21.8 | |
14.76 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | 10 | - | 12 | 14 | - | 13.0 | 20 | E. EPDM | M 6 | 14.8 | |
15.36 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | 10 | - | 12 | 14 | - | 13.0 | 20 | H. H-NBR | M 6 | 14.8 | |
10.88 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 10 | - | 12 | 14 | - | 13.0 | 25 | E. EPDM | M 6 | 14.8 |