Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1580-M6-PL-H
Part Number
|
---|
1580-M6-PL-H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Finish | k | d2 | Weight (g) | Material (Sealing ring) | t | Thread d1 | d3 | A/F | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.20 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | 12 | 14 | 10.0 | H. H-NBR | 7.5 | M 6 | 14.8 | 10 |
Loading...
RoHS | Ja |
---|
This page is Nuts / Hygienic Design / stainless steel , part number 1580-M6-PL-H.
You can find the detail information about specifications and dimensions on part number 1580-M6-PL-H.
Part Number |
---|
1580-M10-PL-H |
1580-M4-MT-E |
1580-M4-MT-H |
1580-M8-MT-E |
1580-M8-MT-H |
1580-M8-PL-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Finish | k | d2 | Weight (g) | Material (Sealing ring) | t | Thread d1 | d3 | A/F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.84 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | 18 | 21 | 19.0 | H. H-NBR | 12 | M 10 | 21.8 | 16 | |
6.48 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 9.5 | 11 | 3.0 | E. EPDM | 6 | M 4 | 11.8 | 7 | |
7.60 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 9.5 | 11 | 3.0 | H. H-NBR | 6 | M 4 | 11.8 | 7 | |
9.58 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 14.5 | 18 | 17.0 | E. EPDM | 9.5 | M 8 | 18.8 | 13 | |
10.60 € | 1 | Available | 7 Days | MT. matte (Ra < 0.8 µm) | 14.5 | 18 | 17.0 | H. H-NBR | 9.5 | M 8 | 18.8 | 13 | |
14.18 € | 1 | Available | 7 Days | PL. polished (Ra < 0.8 µm) | 14.5 | 18 | 17.0 | E. EPDM | 9.5 | M 8 | 18.8 | 13 |