Nuts / Hygienic Design / stainless steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1580-M4-MT-E
1580-M4-MT-H
1580-M4-PL-E
1580-M4-PL-H
1580-M5-MT-E
1580-M5-MT-H
1580-M5-PL-E
1580-M5-PL-H
1580-M6-MT-E
1580-M6-MT-H
1580-M6-PL-E
1580-M6-PL-H
1580-M8-MT-E
1580-M8-MT-H
1580-M8-PL-E
1580-M8-PL-H
1580-M10-MT-E
1580-M10-MT-H
1580-M10-PL-E
1580-M10-PL-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish k d2 Weight
(g)
Material (Sealing ring) t Thread d1 d3 A/F

6.48 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)9.5113.0E. EPDM6M 411.87

7.60 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)9.5113.0H. H-NBR6M 411.87

11.28 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)9.5113.0E. EPDM6M 411.87

12.16 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)9.5113.0H. H-NBR6M 411.87

7.24 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10128.0E. EPDM6M 512.88

8.14 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)10128.0H. H-NBR6M 512.88

11.78 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10128.0E. EPDM6M 512.88

12.64 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)10128.0H. H-NBR6M 512.88

7.74 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)121410.0E. EPDM7.5M 614.810

8.66 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)121410.0H. H-NBR7.5M 614.810

12.38 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)121410.0E. EPDM7.5M 614.810

13.20 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)121410.0H. H-NBR7.5M 614.810

9.58 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)14.51817.0E. EPDM9.5M 818.813

10.60 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)14.51817.0H. H-NBR9.5M 818.813

14.18 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)14.51817.0E. EPDM9.5M 818.813

15.10 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)14.51817.0H. H-NBR9.5M 818.813

11.18 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)182119.0E. EPDM12M 1021.816

12.28 €

1 Available 7 Days MT. matte (Ra < 0.8 µm)182119.0H. H-NBR12M 1021.816

15.84 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)182119.0E. EPDM12M 1021.816

16.84 €

1 Available 7 Days PL. polished (Ra < 0.8 µm)182119.0H. H-NBR12M 1021.816

Loading...

  1. 1

Basic information

RoHS Ja

Tech Support