Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
408.1-ST-16-M10-B
RoHS | Ja | Material | ST. Steel |
---|
This page is Positioning supporting elements threaded stud, part number 408.1-ST-16-M10-B.
You can find the detail information about specifications and dimensions on part number 408.1-ST-16-M10-B.
Part Number |
---|
408.1-ST-12-M8-B |
408.1-ST-12-M8-G |
408.1-ST-12-M8-K |
408.1-ST-16-M10-G |
408.1-ST-16-M10-K |
408.1-ST-16-M6-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l1 | l2 | h | sw | r | Type | d1 | d2 | Weight (g) | e |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.30 € | 1 | Available | 7 Days | 10 | 1 | 12 | 13 | - | B. Smooth contact face. turned | M 8 | 13 | 17.0 | 14.3 | |
11.16 € | 1 | Available | 7 Days | 10 | 1 | 12 | 13 | - | G. Smooth contact face. ground | M 8 | 13 | 17.0 | 14.3 | |
3.84 € | 1 | Available | 7 Days | 10 | - | 12 | 13 | 20 | K. Spherical contact face. turned | M 8 | - | 16.0 | 14.3 | |
14.60 € | 1 | Available | 7 Days | 12 | 1.2 | 16 | 17 | - | G. Smooth contact face. ground | M 10 | 17 | 37.0 | 18.7 | |
5.00 € | 1 | Available | 7 Days | 12 | - | 16 | 17 | 30 | K. Spherical contact face. turned | M 10 | - | 36.0 | 18.7 | |
3.30 € | 1 | Available | 7 Days | 8 | 0.8 | 16 | 10 | - | B. Smooth contact face. turned | M 6 | 10 | 12.0 | 11 |