Positioning supporting elements threaded stud (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

408.1-ST-60-M16-G

Part Number
408.1-ST-60-M16-G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1 l2 h sw r Type d1 d2 Weight
(g)
e

37.40 €

1 Available 7 Days 1926027-G. Smooth contact face. groundM 1627315.029.7

Loading...

  1. 1

Basic information

RoHS Ja Material ST. Steel

This page is Positioning supporting elements threaded stud, part number 408.1-ST-60-M16-G.
You can find the detail information about specifications and dimensions on part number 408.1-ST-60-M16-G.

Variation of this product

Part Number
408.1-ST-10-M6-G
408.1-ST-10-M6-K
408.1-ST-12-M8-B
408.1-ST-12-M8-G
408.1-ST-12-M8-K
408.1-ST-60-M16-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l1 l2 h sw r Type d1 d2 Weight
(g)
e

10.56 €

1 Available 7 Days 80.81010-G. Smooth contact face. groundM 6108.011

3.76 €

1 Available 7 Days 8-101015K. Spherical contact face. turnedM 6-8.011

3.48 €

1 Available 7 Days 1011213-B. Smooth contact face. turnedM 81317.014.3

11.78 €

1 Available 7 Days 1011213-G. Smooth contact face. groundM 81317.014.3

4.10 €

1 Available 7 Days 10-121320K. Spherical contact face. turnedM 8-16.014.3

18.62 €

1 Available 7 Days 19-602750K. Spherical contact face. turnedM 16-311.029.7

Tech Support