Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
58-AN-38-ZB
Material of the magnet | AN. AlNiCo |
---|
This page is Pot magnets bore, part number 58-AN-38-ZB.
You can find the detail information about specifications and dimensions on part number 58-AN-38-ZB.
Part Number |
---|
58-AN-19-RT |
58-AN-19-ZB |
58-AN-29-RT |
58-AN-29-ZB |
58-AN-38-RT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | h | Finish | Diameter x1 | RoHS | Diameter d1 | Nennhaftkräfte [N] | d2 | Weight (g) | d3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.60 € | 1 | Available | 7 Days | 7.5 | RT | 19.1 | - | 19 | 30. 30 | 3.7 | 17.0 | 8.7 | |
4.86 € | 1 | Available | 7 Days | 7.5 | ZB | 19.1 | Ja | 19 | 30. 30 | 3.7 | 17.0 | 8.7 | |
8.14 € | 1 | Available | 7 Days | 8.5 | RT | 28.6 | - | 29 | 40. 40 | 4.8 | 43.0 | 10.5 | |
7.46 € | 1 | Available | 7 Days | 8.5 | ZB | 28.6 | Ja | 29 | 40. 40 | 4.8 | 43.0 | 10.5 | |
13.76 € | 1 | Available | 7 Days | 10.5 | RT | 38.1 | - | 38 | 80. 80 | 4.8 | 83.0 | 10.5 |