Pot magnets bore (Part Numbers)

Pot magnets bore
  • Volume Discount
[Specifications]
・Material: AINiCo
・Finish: RT, ZB
・h: 7.5-10.5
・Diameter: 19.1-38.1

Pot magnets GN 58 are combined with a steel housing and insulation of brass / aluminum into a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.
To ensure that the magnetic properties are not impaired negatively, the fixing screws should be made of non-magnetic material, like for example stainless steel, brass or plastic.
For easier handling and to avoid demagnetization, a galvanized iron plate protects the magnetic surface of the magnet during storage and transport.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
58-AN-19-RT
58-AN-19-ZB
58-AN-29-RT
58-AN-29-ZB
58-AN-38-RT
58-AN-38-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
h Finish Diameter x1 RoHS Diameter d1 Nennhaftkräfte [N] d2 Weight
(g)
d3

5.32 €

1 Available 7 Days 7.5RT19.1-1930. 303.717.08.7

5.32 €

1 Available 7 Days 7.5ZB19.1Ja1930. 303.717.08.7

8.18 €

1 Available 7 Days 8.5RT28.6-2940. 404.843.010.5

7.60 €

1 Available 7 Days 8.5ZB28.6Ja2940. 404.843.010.5

14.50 €

1 Available 7 Days 10.5RT38.1-3880. 804.883.010.5

12.60 €

1 Available 7 Days 10.5ZB38.1Ja3880. 804.882.010.5

Loading...

  1. 1

Basic information

Material of the magnet AN. AlNiCo

Tech Support