Stainless Steel-Wing screws / GN 433 / Thread d2 M4, M5, M6, M8 (Part Numbers)

Stainless Steel-Wing screws / GN 433 / Thread d2 M4, M5, M6, M8
  • Volume Discount
[Specifications]
・Stainless steel precision casting: AISI CF-8, AISI 316, Matte shot-blasted
・Standard: GN 433
・Thread d2: M4, M5, M6, M8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
433-A4-20-M4-6-MT
433-A4-20-M4-10-MT
433-A4-26-M5-10-MT
433-A4-26-M5-16-MT
433-A4-26-M6-16-MT
433-A4-26-M6-20-MT
433-A4-26-M6-25-MT
433-A4-34-M6-16-MT
433-A4-34-M6-20-MT
433-A4-34-M6-25-MT
433-A4-34-M6-30-MT
433-A4-34-M8-16-MT
433-A4-34-M8-20-MT
433-A4-34-M8-25-MT
433-A4-34-M8-30-MT
433-NI-20-M4-6-MT
433-NI-20-M4-10-MT
433-NI-26-M5-16-MT
433-NI-26-M6-16-MT
433-NI-26-M6-20-MT
433-NI-26-M6-25-MT
433-NI-34-M6-16-MT
433-NI-34-M6-20-MT
433-NI-34-M6-25-MT
433-NI-34-M6-30-MT
433-NI-34-M8-16-MT
433-NI-34-M8-20-MT
433-NI-34-M8-25-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter d1 Thread d2 h1 h2 Thread length l Weight
(g)
Outside diameter Material

14.50 €

1 Available 7 Days 20M 483.5611.09A4. Stainless Steel precision casting

15.22 €

1 Available 7 Days 20M 483.51011.09A4. Stainless Steel precision casting

15.70 €

1 Available 7 Days 26M 5104.51022.011A4. Stainless Steel precision casting

16.38 €

1 Available 7 Days 26M 5104.51623.011A4. Stainless Steel precision casting

16.38 €

1 Available 7 Days 26M 6104.51624.011A4. Stainless Steel precision casting

17.16 €

1 Available 7 Days 26M 6104.52025.011A4. Stainless Steel precision casting

17.80 €

1 Available 7 Days 26M 6104.52526.011A4. Stainless Steel precision casting

16.36 €

1 Available 7 Days 34M 61251641.013A4. Stainless Steel precision casting

17.22 €

1 Available 7 Days 34M 61252042.013A4. Stainless Steel precision casting

18.32 €

1 Available 7 Days 34M 61252543.013A4. Stainless Steel precision casting

19.00 €

1 Available 7 Days 34M 61253044.013A4. Stainless Steel precision casting

18.58 €

1 Available 7 Days 34M 81251643.013A4. Stainless Steel precision casting

19.22 €

1 Available 7 Days 34M 81252045.013A4. Stainless Steel precision casting

20.52 €

1 Available 7 Days 34M 81252555.013A4. Stainless Steel precision casting

21.22 €

1 Available 7 Days 34M 81253049.013A4. Stainless Steel precision casting

10.52 €

1 Available 7 Days 20M 483.5611.09NI. Stainless Steel precision casting

11.60 €

1 Available 7 Days 20M 483.51010.09NI. Stainless Steel precision casting

11.26 €

1 Available 7 Days 26M 5104.51623.011NI. Stainless Steel precision casting

11.32 €

1 Available 7 Days 26M 6104.51624.011NI. Stainless Steel precision casting

11.58 €

1 Available 7 Days 26M 6104.52024.011NI. Stainless Steel precision casting

11.90 €

1 Available 7 Days 26M 6104.52525.011NI. Stainless Steel precision casting

12.64 €

1 Available 7 Days 34M 61251640.013NI. Stainless Steel precision casting

13.08 €

1 Available 7 Days 34M 61252041.013NI. Stainless Steel precision casting

13.14 €

1 Available 7 Days 34M 61252542.013NI. Stainless Steel precision casting

13.32 €

1 Available 7 Days 34M 61253044.013NI. Stainless Steel precision casting

12.64 €

1 Available 7 Days 34M 81251642.013NI. Stainless Steel precision casting

13.68 €

1 Available 7 Days 34M 81252043.013NI. Stainless Steel precision casting

13.26 €

1 Available 7 Days 34M 81252545.013NI. Stainless Steel precision casting

Loading...

  1. 1

Basic information

Finish MT. matte shot-blasted RoHS Ja

Tech Support