Band Clamps (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PBS9 1117P
PBS9 1320P
PBS9 1524P
PBS9 1928P
PBS9 2232P
PBS9 814P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Diameter (Min. - Max.)
(mm)
Length
(mm)

5.23 €

1 7 Days 4511 - 17100

5.23 €

1 7 Days 4013 - 20130

5.83 €

1 7 Days 4515 - 24150

6.03 €

1 7 Days 4519 - 28165

5.32 €

1 7 Days 4522 - 32145

5.23 €

1 7 Days 458 - 1485

Loading...

  1. 1

Basic information

Band Width(mm) 9 Height(mm) 12

Tech Support