Metal Worm-drive Clamp Displays (Part Numbers)

Metal Worm-drive Clamp Displays
Ear clamps:
Ear clamps are used to attach flexible hoses made from PVC, rubber and other material.
• Safe and permanent attachement
• Quick and easy assembly
• Wide range of applications
• Economical

Full band screw clamps
PBS - PBI - PBX:
•Technology specifically for clamping hoses
• Made from high-quality steel

Openwork band screw clamps
PBJ:
• Versatility of slotted band
• Economical
• Possibility of making custom clamps in large diameters (kit)

PBR - Extremely tough clamps for thick pipes

Rubber-lined clamps
PBC - Clamps with rubber protection: soften vibrations and protect clamped hose and parts.
Available in 12 and 15 mm bands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DEPANNE 244
DEPANNE 400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Includes

249.33 €

1 7 Days 244 worm-drive clamps: 100 mini type PBM: 10 x PBM 8 / 10 x PBM 9 / 10 x PBM 10/ 10 x PBM 11 / 10 x PBM 12 / 10 x PBM 13 / 10 x PBM 14 / 10 x PBM 15 / 10 x PBM 16 / 10 x PBM 17, 144 standard PBS: 12 x PBS9 814 / 12 x PBS9 1117 / 12 x PBS9 1320 / 24 x PBS9 1524 / 12 x PBS9 1928 / 12 x PBS9 2232 / 12 x PBS9 2638 / 12 x PBS9 3244 / 12 x PBS9 3850 / 12 x PBS9 4456 / 12 x PBS9 506, 1 flexible worm driver: PB 3000

380.97 €

1 7 Days 400 worm-drive clamps: 100 mini type PBM: 10 x PBM 8 / 10 x PBM 9 / 10 x PBM 10 / 10 x PBM 11 / 10 x PBM 12 10 x PBM 13 / 10 x PBM 14 / 10 x PBM 15 / 10 x PBM 16 / 10 x PBM 17, 300 standard PBS: 25 x PBS9 814 / 25 x PBS9 1117 / 25 x PBS9 1320 / 50 x PBS9 1524 / 25 x PBS9 1928 / 25 x PBS9 2232 / 25 x PBS9 2638 / 25 x PBS9 3244 / 25 x PBS9 3850 / 25 x PBS9 4456 / 25 x PBS9 5065, 1 flexible worm driver: PB 3000

Loading...

  1. 1

Tech Support