Treated Steel Double Ear O Clips (Part Numbers)

Treated Steel Double Ear O Clips
Ear clamps:
Ear clamps are used to attach flexible hoses made from PVC, rubber and other material.
• Safe and permanent attachement
• Quick and easy assembly
• Wide range of applications
• Economical

Full band screw clamps
PBS - PBI - PBX:
•Technology specifically for clamping hoses
• Made from high-quality steel

Openwork band screw clamps
PBJ:
• Versatility of slotted band
• Economical
• Possibility of making custom clamps in large diameters (kit)

PBR - Extremely tough clamps for thick pipes

Rubber-lined clamps
PBC - Clamps with rubber protection: soften vibrations and protect clamped hose and parts.
Available in 12 and 15 mm bands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0507
0709
0911
1113
1315
1517
1518
1720
1821
2023
2225
2327
2528
2731
3134
3437
3740
4043
4346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Band Width
(mm)
Diameter (Min. - Max.)
(mm)
Packaging (Box quantity)

12.98 €

100 7 Days 605 - 07100

17.02 €

100 7 Days 607 - 09100

17.02 €

100 7 Days 709 - 11100

17.62 €

100 7 Days 711 - 13100

18.55 €

100 7 Days 713 - 15100

24.43 €

100 7 Days 714 - 17100

24.43 €

100 7 Days 715 - 18100

27.78 €

100 7 Days 717 - 20100

26.87 €

100 7 Days 718 - 21100

36.40 €

100 7 Days 820 - 23100

38.83 €

100 7 Days 922 - 25100

41.57 €

100 7 Days 923 - 27100

43.97 €

100 7 Days 925 - 28100

48.33 €

100 7 Days 928 - 31100

48.58 €

100 7 Days 931 - 34100

50.15 €

100 7 Days 934 - 37100

52.03 €

50 7 Days 1037 - 4050

54.38 €

50 7 Days 1040 - 4350

62.38 €

50 7 Days 1043 - 4650

Loading...

  1. 1

Basic information

Highlight Tamperproof clamp

Tech Support