Treated Steel Single Ear O Clips with INOX 301 Ring (Part Numbers)

Treated Steel Single Ear O Clips with INOX 301 Ring
Ear clamps:
Ear clamps are used to attach flexible hoses made from PVC, rubber and other material.
• Safe and permanent attachement
• Quick and easy assembly
• Wide range of applications
• Economical

Full band screw clamps
PBS - PBI - PBX:
•Technology specifically for clamping hoses
• Made from high-quality steel

Openwork band screw clamps
PBJ:
• Versatility of slotted band
• Economical
• Possibility of making custom clamps in large diameters (kit)

PBR - Extremely tough clamps for thick pipes

Rubber-lined clamps
PBC - Clamps with rubber protection: soften vibrations and protect clamped hose and parts.
Available in 12 and 15 mm bands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0708EG
0809EG
0910EG
1011EG
1012EG
1113EG
1315EG
1517EG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Band Width
(mm)
Diameter (Min. - Max.)
(mm)

23.42 €

100 7 Days 67.5 - 8.5

23.60 €

100 7 Days 68 - 9.5

24.98 €

100 7 Days 6.59 - 10.5

25.33 €

100 7 Days 6.510 - 11.5

25.73 €

100 7 Days 6.510.5 - 12.5

36.90 €

100 7 Days 711.5 - 13.3

33.57 €

100 7 Days 713 - 15.3

35.82 €

100 7 Days 715 - 17.3

Loading...

  1. 1

Basic information

Highlight Tamperproof clamp Packaging (Box quantity) 100

Tech Support