Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TEMP MN220V
Width(mm) | 100 | BSPP Female Thread | G 1/8 | Length(mm) | 110 |
---|---|---|---|---|---|
Supply Voltage(V AC) | 220 | Max. Operating Pressure(bar) | 16 | Height(mm) | 45 |
This page is Mounting Adaptor for Filter, part number TEMP MN220V.
You can find the detail information about specifications and dimensions on part number TEMP MN220V.