Automatic Float Drain (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TD F1
TD F2
TD F3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Length
(mm)

55.42 €

1 7 Days For filter: G 1/8 and G 1/4 (ALTO 1/8" and ALTO 1/4")170

56.67 €

1 7 Days For ALTO 3/8"170

58.72 €

1 7 Days For filters: G 1/2 - G 3/4 - G 1 (ALTO 1/2" - ALTO 3/4" - ALTO 1")210

Loading...

  1. 1

Basic information

Width(mm) 70 Height(mm) 65

Tech Support