Set For Complete Valve (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAR S03K4

Part Number
CAR S03K4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.25 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 23.8 Application CAR S03 Description Set for complete valve + trigger
Length(mm) 98.3 Height(mm) 15.1

This page is Set For Complete Valve, part number CAR S03K4.
You can find the detail information about specifications and dimensions on part number CAR S03K4.

Tech Support